| Quantity | Unit price |
|---|---|
| 4 - 35 | £ 5.698 |
| 36 + | £ 5.5846 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| h | 135.0 mm |
|---|---|
| h | 5.315 in |
| W | 150.0 mm |
| W | 5.906 in |
| W2 | 177.0 mm |
| W2 | 6.969 in |
| SW | 1.969 in |
| SW | 50.0 mm |
| Type | 2 |
| Slot Type | No Slot |
| Style | Heavy Duty |
| Colour | Black |
| Material | PP |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue