Menu Search

Easy Pull Masking Caps

In stock

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

  • Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes.
  • Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
  • To ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Material: EPDM, Silicone, Silicone Rubber, PVC Colour: Black, Natural, Clear, Yellow Series Code: SR1096, SR6119, SR5755, SRF0079

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
74 results
Product SKUs information
Essentra Part Number Price range Availability d Colour Material h d1 Type View
£ 0.7399 - £ 0.7399 47500 In stock
6.0 mm
Black
EPDM
30.0 mm
9.2 mm
10020470 £ 0.1431 - £ 0.3215 2274 In stock
15.3 mm
Yellow
PVC
13.0 mm
3
£ 1.222 - £ 2.4099 Request the lead time here
23.0 mm
Black
EPDM
50.0 mm
30.0 mm
1
£ 1.3896 - £ 2.7358 Request the lead time here
29.0 mm
Black
EPDM
50.0 mm
36.0 mm
1
£ 0.7573 - £ 0.7573 Request the lead time here
17.0 mm
Black
EPDM
40.0 mm
23.0 mm
1
£ 0.7082 - £ 0.7082 5412 In stock
17.0 mm
Black
EPDM
40.0 mm
23.0 mm
1
£ 0.6251 - £ 0.6251 Request the lead time here
23.0 mm
Black
EPDM
50.0 mm
30.0 mm
£ 1.4174 - £ 1.4174 750 In stock
30.0 mm
Black
EPDM
50.0 mm
36.0 mm
£ 1.192 - £ 2.7374 40 In stock
21.0 mm
Natural
Silicone
52.0 mm
18.0 mm
£ 0.3231 - £ 0.3359 520 In stock
6.0 mm
Natural
Silicone
52.0 mm
3.0 mm
£ 0.8929 - £ 1.8284 1800 In stock
18.0 mm
Black
EPDM
53.0 mm
22.0 mm
1
£ 0.9581 - £ 2.1979 740 In stock
15.5 mm
Natural
Silicone
52.0 mm
12.0 mm
£ 0.5896 - £ 0.6151 500 In stock
12.0 mm
Natural
Silicone
52.0 mm
9.0 mm
£ 0.9066 - £ 0.9066 5000 In stock
20.5 mm
Black
EPDM
49.0 mm
32.0 mm
1
  • of 4
Easy Pull Masking Caps 6.0 mm 30.0 mm Black EPDM

10377956

Price Range
£ 0.7399 - £ 0.7399

Stock Levels
47500 In stock
Attributes
  • d
    6.0 mm
  • d1
    9.2 mm
  • h
    30.0 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Cap 15.3 mm 13.0 mm Yellow PVC

10020470

Price Range
£ 0.3215 - £ 0.1431

Stock Levels
2274 In stock
Attributes
  • d
    15.3 mm
  • h
    13.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Caps 23.0 mm 50.0 mm Black EPDM

10279373

Price Range
£ 2.4099 - £ 1.222

Stock Levels
Request the lead time here
Attributes
  • d
    23.0 mm
  • d1
    30.0 mm
  • h
    50.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Caps 29.0 mm 50.0 mm Black EPDM

10279380

Price Range
£ 2.7358 - £ 1.3896

Stock Levels
Request the lead time here
Attributes
  • d
    29.0 mm
  • d1
    36.0 mm
  • h
    50.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Caps 17.0 mm 40.0 mm Black EPDM

10279366

Price Range
£ 0.7573 - £ 0.7573

Stock Levels
Request the lead time here
Attributes
  • d
    17.0 mm
  • d1
    23.0 mm
  • h
    40.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Caps 23.0 mm 40.0 mm Black EPDM

10582756

Price Range
£ 0.7082 - £ 0.7082

Stock Levels
5412 In stock
Attributes
  • d
    17.0 mm
  • d1
    23.0 mm
  • h
    40.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Caps 23.0 mm 50.0 mm Black EPDM

10626658

Price Range
£ 0.6251 - £ 0.6251

Stock Levels
Request the lead time here
Attributes
  • d
    23.0 mm
  • d1
    30.0 mm
  • h
    50.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Caps 29.0 mm 50.0 mm Black EPDM

10626665

Price Range
£ 1.4174 - £ 1.4174

Stock Levels
750 In stock
Attributes
  • d
    30.0 mm
  • d1
    36.0 mm
  • h
    50.0 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 21.0 mm 52.0 mm Natural Silicone

20014988

Price Range
£ 2.7374 - £ 1.192

Stock Levels
40 In stock
Attributes
  • d
    21.0 mm
  • d1
    18.0 mm
  • h
    52.0 mm
  • Maximum Temperature
    316 °C
  • Colour
    Natural
Easy Pull Masking Caps 6.0 mm 52.0 mm Natural Silicone

20014971

Price Range
£ 0.3359 - £ 0.3231

Stock Levels
520 In stock
Attributes
  • d
    6.0 mm
  • d1
    3.0 mm
  • h
    52.0 mm
  • Maximum Temperature
    316 °C
  • Colour
    Natural
Easy Pull Masking Caps 18.0 mm 53.0 mm Black EPDM

20021016

Price Range
£ 1.8284 - £ 0.8929

Stock Levels
1800 In stock
Attributes
  • d
    18.0 mm
  • d1
    22.0 mm
  • h
    53.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Caps 15.5 mm 52.0 mm Natural Silicone

20014957

Price Range
£ 2.1979 - £ 0.9581

Stock Levels
740 In stock
Attributes
  • d
    15.5 mm
  • d1
    12.0 mm
  • h
    52.0 mm
  • Maximum Temperature
    316 °C
  • Colour
    Natural
Easy Pull Masking Caps 12.0 mm 52.0 mm Natural Silicone

20014964

Price Range
£ 0.6151 - £ 0.5896

Stock Levels
500 In stock
Attributes
  • d
    12.0 mm
  • d1
    9.0 mm
  • h
    52.0 mm
  • Maximum Temperature
    316 °C
  • Colour
    Natural
Easy Pull Masking Caps 32.0 mm 49.0 mm Black EPDM

20088347

Price Range
£ 0.9066 - £ 0.9066

Stock Levels
5000 In stock
Attributes
  • d
    20.5 mm
  • d1
    32.0 mm
  • h
    49.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black