10279380
496731
| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 2.7358 |
| 250 + | £ 1.3896 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 1.142 in |
|---|---|
| d | 29.0 mm |
| d1 | 36.0 mm |
| d1 | 1.417 in |
| h | 50.0 mm |
| h | 1.969 in |
| Maximum Temperature | 180 °C |
| Maximum Temperature | 356 °F |
| Colour | Black |
| Material | EPDM |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue