Menu Search

Easy Pull Masking Caps

In stock

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

  • Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes.
  • Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
  • To ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Material: EPDM, Silicone, Silicone Rubber, PVC Colour: Black, Natural, Clear, Yellow Series Code: SR1096, SR6119, SR5755, SRF0079

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Image
Type 3
Show less filters Show more filters
32 results
Product SKUs information
Essentra Part Number Price range Availability d Colour Material h d1 Type View
£ 0.0823 - £ 0.1847 1500 In stock
7.5 mm
Yellow
PVC
13.0 mm
3
£ 0.1294 - £ 0.3888 12250 In stock
11.9 mm
Yellow
PVC
25.0 mm
3
£ 0.0938 - £ 0.2152 1750 In stock
9.7 mm
Yellow
PVC
13.0 mm
3
£ 0.0746 - £ 0.1679 52500 In stock
6.1 mm
Yellow
PVC
13.0 mm
3
£ 0.1122 - £ 0.2524 25500 In stock
9.3 mm
Yellow
PVC
25.0 mm
3
£ 0.2026 - £ 0.4544 2750 In stock
18.8 mm
Yellow
PVC
25.0 mm
3
£ 0.1587 - £ 0.3588 Request the lead time here
14.3 mm
Yellow
PVC
25.0 mm
3
10020487 £ 0.1672 - £ 0.3774 9200 In stock
15.3 mm
Yellow
PVC
25.0 mm
3
£ 0.1241 - £ 0.279 18500 In stock
13.2 mm
Yellow
PVC
13.0 mm
3
£ 0.1785 - £ 0.4092 1250 In stock
16.3 mm
Yellow
PVC
25.0 mm
3
£ 0.6959 - £ 1.1135 Request the lead time here
22.0 mm
Yellow
PVC
25.0 mm
3
£ 0.5953 - £ 1.3952 1060 In stock
50.8 mm
Yellow
PVC
50.0 mm
3
  • of 2
Easy Pull Masking Cap 7.5 mm 13.0 mm Yellow PVC

10020333

Price Range
£ 0.1847 - £ 0.0823

Stock Levels
1500 In stock
Attributes
  • d
    7.5 mm
  • h
    13.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 11.9 mm 25.0 mm Yellow PVC

10020425

Price Range
£ 0.3888 - £ 0.1294

Stock Levels
12250 In stock
Attributes
  • d
    11.9 mm
  • h
    25.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 9.7 mm 13.0 mm Yellow PVC

10020388

Price Range
£ 0.2152 - £ 0.0938

Stock Levels
1750 In stock
Attributes
  • d
    9.7 mm
  • h
    13.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 6.1 mm 13.0 mm Yellow PVC

10162934

Price Range
£ 0.1679 - £ 0.0746

Stock Levels
52500 In stock
Attributes
  • d
    6.1 mm
  • h
    13.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 9.3 mm 25.0 mm Yellow PVC

10020371

Price Range
£ 0.2524 - £ 0.1122

Stock Levels
25500 In stock
Attributes
  • d
    9.3 mm
  • h
    25.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 18.8 mm 25.0 mm Yellow PVC

10020524

Price Range
£ 0.4544 - £ 0.2026

Stock Levels
2750 In stock
Attributes
  • d
    18.8 mm
  • h
    25.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 14.3 mm 25.0 mm Yellow PVC

10020463

Price Range
£ 0.3588 - £ 0.1587

Stock Levels
Request the lead time here
Attributes
  • d
    14.3 mm
  • h
    25.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 15.3 mm 25.0 mm Yellow PVC

10020487

Price Range
£ 0.3774 - £ 0.1672

Stock Levels
9200 In stock
Attributes
  • d
    15.3 mm
  • h
    25.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 13.2 mm 13.0 mm Yellow PVC

10020449

Price Range
£ 0.279 - £ 0.1241

Stock Levels
18500 In stock
Attributes
  • d
    13.2 mm
  • h
    13.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 16.3 mm 25.0 mm Yellow PVC

10020500

Price Range
£ 0.4092 - £ 0.1785

Stock Levels
1250 In stock
Attributes
  • d
    16.3 mm
  • h
    25.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 22.0 mm 25.0 mm Yellow PVC

10112090

Price Range
£ 1.1135 - £ 0.6959

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 50.8 mm 50.0 mm Yellow PVC

10020609

Price Range
£ 1.3952 - £ 0.5953

Stock Levels
1060 In stock
Attributes
  • d
    50.8 mm
  • h
    50.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC