Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719 ,SR2727

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
771 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.75 mm
1.57 mm
0.8 - 2.0 mm
7.9 mm
£ 0.2905 - £ 0.3019 Request the lead time here
4.0 mm
4.7 mm
1.0 - 1.8 mm
0.4 - 2.0 mm
27.0 mm
£ 0.1057 - £ 0.1175 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
15.9 mm
£ 0.0919 - £ 0.1022 Request the lead time here
4.0 mm
4.75 mm
1.57 mm
0.8 - 2.0 mm
28.6 mm
£ 0.1057 - £ 0.1175 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
31.7 mm
£ 0.1057 - £ 0.1175 2000 In stock
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
6.4 mm
£ 0.0919 - £ 0.1022 Request the lead time here
4.0 mm
4.75 mm
1.57 mm
0.8 - 2.0 mm
11.1 mm
£ 0.0919 - £ 0.1022 Request the lead time here
4.0 mm
4.75 mm
1.57 mm
0.8 - 2.0 mm
15.9 mm
10012239 £ 0.1057 - £ 0.1175 14000 In stock
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
25.4 mm
£ 0.0919 - £ 0.1022 9176 In stock
4.0 mm
4.75 mm
1.57 mm
0.8 - 2.0 mm
9.5 mm
£ 0.0919 - £ 0.1022 3000 In stock
4.0 mm
4.75 mm
1.57 mm
0.8 - 2.0 mm
34.9 mm
£ 0.0919 - £ 0.1022 1004 In stock
4.0 mm
4.75 mm
1.57 mm
0.8 - 2.0 mm
4.8 mm
£ 0.2345 - £ 0.2345 990 In stock
4.0 mm
4.8 mm
1.6 - 1.57 mm
0.8 - 2.0 mm
11.1 mm
£ 0.1227 - £ 0.1355 49245 In stock
4.0 mm
4.75 mm
1.57 mm
0.8 - 2.0 mm
11.1 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.8 mm
1.6 - 1.6 mm
0.2 - 1.4 mm
4.8 mm
£ 0.1412 - £ 0.1559 4028 In stock
4.0 mm
4.75 mm
1.6 - 1.57 mm
0.79 - 1.98 mm
12.7 mm
£ 0.0919 - £ 0.1022 4248 In stock
4.0 mm
4.75 mm
1.57 mm
0.8 - 2.0 mm
6.4 mm
10012345 £ 0.1057 - £ 0.1175 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
9.5 mm
£ 0.116 - £ 0.1289 117325 In stock
3.18 mm
3.18 mm
1.57 mm
1.57 mm
15.9 mm
10014127 £ 0.1022 - £ 0.1135 4000 In stock
3.18 mm
3.18 mm
1.57 mm
1.57 mm
12.7 mm
  • of 39
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-0 Natural

10012840

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 27.0 mm PA UL94 V-0 Natural

10119792

Price Range
£ 0.3019 - £ 0.2905

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.7 mm
Snap Lock Support 15.9 mm PA UL94 V-0 Natural

10012208

Price Range
£ 0.1175 - £ 0.1057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 28.6 mm Nylon 6/6 UL94 V-2 Natural

10012246

Price Range
£ 0.1022 - £ 0.0919

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 31.7 mm PA UL94 V-0 Natural

10012277

Price Range
£ 0.1175 - £ 0.1057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 6.4 mm PA UL94 V-0 Natural

10012314

Price Range
£ 0.1175 - £ 0.1057

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

10012352

Price Range
£ 0.1022 - £ 0.0919

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10012192

Price Range
£ 0.1022 - £ 0.0919

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 25.4 mm PA UL94 V-0 Natural

10012239

Price Range
£ 0.1175 - £ 0.1057

Stock Levels
14000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10012338

Price Range
£ 0.1022 - £ 0.0919

Stock Levels
9176 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 34.9 mm Nylon 6/6 UL94 V-2 Natural

10012284

Price Range
£ 0.1022 - £ 0.0919

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10012291

Price Range
£ 0.1022 - £ 0.0919

Stock Levels
1004 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 11.1 mm PES UL94 V-0 Black

10160015

Price Range
£ 0.2345 - £ 0.2345

Stock Levels
990 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

10012864

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
49245 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 4.8 mm PA UL94 V-0 Natural

10013045

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-0 Natural

10013007

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
4028 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10012307

Price Range
£ 0.1022 - £ 0.0919

Stock Levels
4248 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 9.5 mm PA UL94 V-0 Natural

10012345

Price Range
£ 0.1175 - £ 0.1057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-0 Natural

10013977

Price Range
£ 0.1289 - £ 0.116

Stock Levels
117325 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-0 Natural

10014127

Price Range
£ 0.1135 - £ 0.1022

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.18 mm