Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
Series Code :SR2719 ,SR2727
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.153 - £ 0.1754 | 4000 In stock |
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| £ 0.2002 - £ 0.2276 | 1474 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 10005156 | £ 0.153 - £ 0.1754 | 1010 In stock |
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.118 in
3.0 mm
|
|
| £ 0.153 - £ 0.1754 | 24938 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| £ 0.163 - £ 0.1874 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| 10488782 | £ 0.163 - £ 0.1874 | 9000 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
0.709 in
18.0 mm
|
|
| £ 0.1492 - £ 0.1704 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.787 in
20.0 mm
|
||
| £ 0.1418 - £ 0.1629 | 470 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| £ 0.1418 - £ 0.1629 | 7996 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| £ 0.1616 - £ 0.1859 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.043 in
1.1 mm
|
0.067 in
1.7 mm
|
0.374 in
9.5 mm
|
||
| £ 0.114 - £ 0.1267 | 1952 In stock |
0.152 in
3.86 mm
|
0.152 in
3.86 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.626 in
15.9 mm
|
||
| £ 0.153 - £ 0.1754 | 1100 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| £ 0.194 - £ 0.2226 | Request the lead time here |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.563 in
14.3 mm
|
||
| £ 0.1184 - £ 0.1318 | 5791 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1361 - £ 0.1516 | 1000 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
||
| £ 0.097 - £ 0.1078 | 6 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1361 - £ 0.1516 | Request the lead time here |
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
| £ 0.194 - £ 0.2226 | Request the lead time here |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
||
| £ 0.0782 - £ 0.0869 | Request the lead time here |
0.152 in
3.86 mm
|
0.152 in
3.86 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.126 in
3.2 mm
|
||
| £ 0.1361 - £ 0.1516 | 912 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm