Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719 ,SR2727

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
771 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.163 - £ 0.1874 Request the lead time here
2.5 mm
2.5 mm
1.7 mm
1.7 mm
14.0 mm
10015537 £ 0.163 - £ 0.1874 14000 In stock
3.5 mm
3.5 mm
1.7 mm
1.7 mm
7.0 mm
£ 0.163 - £ 0.1874 Request the lead time here
3.5 mm
3.5 mm
1.7 mm
1.7 mm
9.0 mm
10015742 £ 0.1798 - £ 0.1998 30 In stock
2.0 mm
2.5 mm
1.07 mm
1.65 mm
4.8 mm
£ 0.1455 - £ 0.1667 16263 In stock
3.5 mm
3.5 mm
1.65 mm
1.65 mm
10.0 mm
10015711 £ 0.1492 - £ 0.1704 Request the lead time here
3.5 mm
3.5 mm
1.65 mm
1.65 mm
22.0 mm
£ 0.1455 - £ 0.1667 187 In stock
3.5 mm
3.5 mm
1.65 mm
1.65 mm
8.0 mm
£ 0.1336 - £ 0.1484 17972 In stock
3.5 mm
3.5 mm
1.65 mm
1.65 mm
2.0 mm
10015629 £ 0.163 - £ 0.1874 808 In stock
3.5 mm
3.5 mm
1.7 mm
1.7 mm
12.0 mm
£ 0.2002 - £ 0.2276 694 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
30.0 mm
£ 0.2002 - £ 0.2276 Request the lead time here
4.0 mm
4.0 mm
1.6 mm
1.6 mm
4.0 mm
£ 0.2002 - £ 0.2276 1474 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
8.0 mm
10005156 £ 0.153 - £ 0.1754 1010 In stock
4.8 mm
4.8 mm
1.6 mm
1.6 mm
3.0 mm
£ 0.153 - £ 0.1754 24938 In stock
4.0 mm
4.8 mm
1.6 mm
1.6 mm
10.0 mm
£ 0.2002 - £ 0.2276 25804 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
10.0 mm
£ 0.2002 - £ 0.2276 8180 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
14.0 mm
£ 0.153 - £ 0.1754 2200 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
25.0 mm
£ 0.1026 - £ 0.114 45000 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
3.0 mm
£ 0.1555 - £ 0.1728 25000 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
6.0 mm
£ 0.1361 - £ 0.1516 Request the lead time here
4.8 mm
4.8 mm
1.6 mm
1.6 mm
25.4 mm
  • of 39
Snap Lock Support 14.0 mm PA UL94 V-0 Natural

10015308

Price Range
£ 0.1874 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    2.5 mm
Snap Lock Support 7.0 mm PA UL94 V-0 Natural

10015537

Price Range
£ 0.1874 - £ 0.163

Stock Levels
14000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 9.0 mm PA UL94 V-0 Natural

10015575

Price Range
£ 0.1874 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10015742

Price Range
£ 0.1998 - £ 0.1798

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    2.0 mm
Snap Lock Support 10.0 mm Nylon 6/6 UL94 V-2 Natural

10015582

Price Range
£ 0.1667 - £ 0.1455

Stock Levels
16263 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 22.0 mm Nylon 6/6 UL94 V-2 Natural

10015711

Price Range
£ 0.1704 - £ 0.1492

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 8.0 mm Nylon 6/6 UL94 V-2 Natural

10015544

Price Range
£ 0.1667 - £ 0.1455

Stock Levels
187 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 2.0 mm Nylon 6/6 UL94 V-2 Natural

10015391

Price Range
£ 0.1484 - £ 0.1336

Stock Levels
17972 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 12.0 mm PA UL94 V-0 Natural

10015629

Price Range
£ 0.1874 - £ 0.163

Stock Levels
808 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 30.0 mm PA UL94 V-0 Natural

10005040

Price Range
£ 0.2276 - £ 0.2002

Stock Levels
694 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 4.0 mm PA UL94 V-0 Natural

10005064

Price Range
£ 0.2276 - £ 0.2002

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 8.0 mm PA UL94 V-0 Natural

10005101

Price Range
£ 0.2276 - £ 0.2002

Stock Levels
1474 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 3.0 mm PA UL94 V-2 Natural

10005156

Price Range
£ 0.1754 - £ 0.153

Stock Levels
1010 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.8 mm
Snap Lock Support 10.0 mm Nylon 6/6 UL94 V-2 Natural

10005194

Price Range
£ 0.1754 - £ 0.153

Stock Levels
24938 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 10.0 mm PA UL94 V-0 Natural

10004913

Price Range
£ 0.2276 - £ 0.2002

Stock Levels
25804 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 14.0 mm PA UL94 V-0 Natural

10004951

Price Range
£ 0.2276 - £ 0.2002

Stock Levels
8180 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 25.0 mm Nylon 6/6 UL94 V-2 Natural

10004999

Price Range
£ 0.1754 - £ 0.153

Stock Levels
2200 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 3.0 mm Nylon 6/6 UL94 V-2 Natural

10005019

Price Range
£ 0.114 - £ 0.1026

Stock Levels
45000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-2 Natural

10005071

Price Range
£ 0.1728 - £ 0.1555

Stock Levels
25000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 25.4 mm PA UL94 V-0 Natural

10112731

Price Range
£ 0.1516 - £ 0.1361

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.8 mm