Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
Series Code :SR2719 ,SR2727
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.153 - £ 0.1754 | 2000 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| £ 0.1405 - £ 0.1617 | 19524 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.042 in
1.07 mm
|
0.065 in
1.65 mm
|
0.311 in
7.9 mm
|
||
| £ 0.1492 - £ 0.1704 | 19012 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.63 in
16.0 mm
|
||
| £ 0.1418 - £ 0.1629 | 2998 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
0.709 in
18.0 mm
|
||
| £ 0.153 - £ 0.1754 | 273 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| £ 0.0853 - £ 0.0948 | Request the lead time here |
0.152 in
3.86 mm
|
0.152 in
3.86 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.189 in
4.8 mm
|
||
| £ 0.194 - £ 0.2226 | Request the lead time here |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
| 10004470 | £ 0.1492 - £ 0.1704 | Request the lead time here |
0.152 in
3.86 mm
|
0.152 in
3.86 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
1.252 in
31.8 mm
|
|
| £ 0.194 - £ 0.2226 | Request the lead time here |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.374 in
34.9 mm
|
||
| £ 0.194 - £ 0.2226 | Request the lead time here |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| £ 0.153 - £ 0.1754 | 1900 In stock |
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.63 in
16.0 mm
|
||
| £ 0.1616 - £ 0.1859 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.043 in
1.1 mm
|
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
||
| £ 0.194 - £ 0.2226 | 1264 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
| £ 0.1492 - £ 0.1704 | 4000 In stock |
0.152 in
3.86 mm
|
0.152 in
3.86 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
1 in
25.4 mm
|
||
| £ 0.0845 - £ 0.0939 | Request the lead time here |
0.152 in
3.86 mm
|
0.152 in
3.86 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.374 in
9.5 mm
|
||
| £ 0.194 - £ 0.2226 | 560 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| £ 0.153 - £ 0.1754 | 8000 In stock |
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1492 - £ 0.1704 | 12000 In stock |
0.152 in
3.86 mm
|
0.152 in
3.86 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
1.374 in
34.9 mm
|
||
| £ 0.194 - £ 0.2226 | Request the lead time here |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.874 in
22.2 mm
|
||
| £ 0.194 - £ 0.2226 | Request the lead time here |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.126 in
28.6 mm