Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10014912
MDLSPK1-18M-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1629 |
| 5000 - 9999 | £ 0.1505 |
| 10000 + | £ 0.1418 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Locking Teardrop Fix |
| Hole B Fix Type | Locking Teardrop Fix |
| Body Diameter | 0.181 in |
| Body Diameter | 4.6 mm |
| Hole Diameter A | 2.5 mm |
| Hole Diameter A | 0.098 in |
| Hole Diameter B | 0.098 in |
| Hole Diameter B | 2.5 mm |
| Locking Head Height B | 0.079 in |
| Locking Head Height B | 2.0 mm |
| Panel Thickness A Range | 0.142 in |
| Panel Thickness A Range | 3.6 mm |
| Panel Thickness B Range | 1.6 mm |
| Panel Thickness B Range | 0.063 in |
| Spacer Length | 18.0 mm |
| Spacer Length | 0.709 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue