Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719 ,SR2727

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
771 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
10004777 £ 0.1189 - £ 0.1321 45582 In stock
3.18 mm
3.18 mm
1.57 mm
1.57 mm
4.8 mm
£ 0.1189 - £ 0.1321 4000 In stock
3.18 mm
3.18 mm
1.57 mm
1.57 mm
11.1 mm
£ 0.1145 - £ 0.138 267984 In stock
3.18 mm
3.18 mm
1.57 mm
1.57 mm
31.8 mm
£ 0.0952 - £ 0.1058 4 In stock
3.18 mm
3.18 mm
1.57 mm
1.57 mm
14.3 mm
10004814 £ 0.188 - £ 0.2089 2540 In stock
3.18 mm
3.18 mm
1.57 mm
1.57 mm
7.9 mm
£ 0.1041 - £ 0.1156 18444 In stock
4.0 mm
4.75 mm
1.57 mm
1.57 mm
4.8 mm
£ 0.0908 - £ 0.1009 915 In stock
4.75 mm
4.75 mm
1.57 mm
1.57 mm
9.5 mm
£ 0.1184 - £ 0.1318 Request the lead time here
4.0 mm
4.75 mm
1.57 mm
1.57 mm
19.1 mm
£ 0.1361 - £ 0.1516 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
1.6 mm
25.4 mm
£ 0.194 - £ 0.2226 Request the lead time here
3.9 mm
3.9 mm
1.6 mm
1.6 mm
14.3 mm
£ 0.1184 - £ 0.1318 5791 In stock
4.0 mm
4.0 mm
1.57 mm
1.57 mm
19.1 mm
£ 0.194 - £ 0.2226 Request the lead time here
3.9 mm
3.9 mm
1.6 mm
1.6 mm
9.5 mm
£ 0.0892 - £ 0.0992 2868 In stock
4.75 mm
4.75 mm
1.57 mm
1.57 mm
6.4 mm
£ 0.1361 - £ 0.1516 1000 In stock
4.8 mm
4.8 mm
1.6 mm
1.6 mm
12.7 mm
£ 0.1184 - £ 0.1318 2000 In stock
4.0 mm
4.75 mm
1.57 mm
1.57 mm
22.2 mm
£ 0.1361 - £ 0.1516 3000 In stock
4.0 mm
4.8 mm
1.6 mm
1.6 mm
4.8 mm
£ 0.1361 - £ 0.1516 1000 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
25.4 mm
£ 0.097 - £ 0.1078 6 In stock
4.0 mm
4.0 mm
1.57 mm
1.57 mm
9.5 mm
£ 0.1184 - £ 0.1318 2990 In stock
4.75 mm
4.75 mm
1.57 mm
1.57 mm
15.9 mm
£ 0.1184 - £ 0.1318 Request the lead time here
4.75 mm
4.75 mm
1.57 mm
1.57 mm
22.2 mm
  • of 39
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10004777

Price Range
£ 0.1321 - £ 0.1189

Stock Levels
45582 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

10004845

Price Range
£ 0.1321 - £ 0.1189

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 31.8 mm Nylon 6/6 UL94 V-2 Natural

10004739

Price Range
£ 0.138 - £ 0.1145

Stock Levels
267984 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 14.3 mm Nylon 6/6 UL94 V-2 Natural

10004883

Price Range
£ 0.1058 - £ 0.0952

Stock Levels
4 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-2 Natural

10004814

Price Range
£ 0.2089 - £ 0.188

Stock Levels
2540 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10027196

Price Range
£ 0.1156 - £ 0.1041

Stock Levels
18444 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10027110

Price Range
£ 0.1009 - £ 0.0908

Stock Levels
915 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.75 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-2 Natural

10027158

Price Range
£ 0.1318 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 25.4 mm PA UL94 V-0 Natural

10112748

Price Range
£ 0.1516 - £ 0.1361

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 14.3 mm PA UL94 V-0 Natural

10108482

Price Range
£ 0.2226 - £ 0.194

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-2 Natural

10026908

Price Range
£ 0.1318 - £ 0.1184

Stock Levels
5791 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 9.5 mm PA UL94 V-0 Natural

10004579

Price Range
£ 0.2226 - £ 0.194

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10027097

Price Range
£ 0.0992 - £ 0.0892

Stock Levels
2868 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.75 mm
Snap Lock Support 12.7 mm PA UL94 V-0 Natural

10027134

Price Range
£ 0.1516 - £ 0.1361

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.8 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-2 Natural

10027172

Price Range
£ 0.1318 - £ 0.1184

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 4.8 mm PA UL94 V-0 Natural

10027202

Price Range
£ 0.1516 - £ 0.1361

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 25.4 mm PA UL94 V-0 Natural

10026946

Price Range
£ 0.1516 - £ 0.1361

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10026984

Price Range
£ 0.1078 - £ 0.097

Stock Levels
6 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10027028

Price Range
£ 0.1318 - £ 0.1184

Stock Levels
2990 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.75 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-2 Natural

10488133

Price Range
£ 0.1318 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.75 mm