Menu Search

Dowel Pins - Standard

In stock

Our Dowl Pins are made from Acetal, also called Polyacetal or Polyoxymethylene (POM); a high strength, low-friction engineering plastic with excellent wearing properties in environments both wet and dry. Acetal is chemically resistant to hydrocarbons, solvents, and neutral chemicals, and is an ideal material in parts designed to replace metal. Acetal offers a wide operating temperature range from -40 up to 120C. This material works well with other polymers and metal components. It has great dimensional stability for high-precision moulding applications, including those in aerospace, automotive, and chemical processing to name but a few.

A Dowel Pin can be used to join two or more parts together, and are commonly used as structural reinforcements for cabinet making and other similar applications. They can also be used as a stop pin or insulating spacer in either mechanical or electrical applications.

  • Colour: Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Pin Diameter Overall Length View
2500930187 £ 0.0553 - £ 0.0553 Request the lead time here
2.4 mm
4.8 mm
£ 0.0373 - £ 0.0461 Request the lead time here
4.7 mm
9.5 mm
2500930250 £ 0.0742 - £ 0.0917 Request the lead time here
2.4 mm
6.4 mm
2500620250 £ 0.0373 - £ 0.0373 Request the lead time here
1.6 mm
6.4 mm
2500620500 £ 0.0385 - £ 0.0385 Request the lead time here
1.6 mm
12.7 mm
2500620375 £ 0.038 - £ 0.038 Request the lead time here
1.6 mm
9.5 mm
2503120375 £ 0.0751 - £ 0.0927 1000 In stock
7.9 mm
9.5 mm
£ 0.0381 - £ 0.047 2000 In stock
4.7 mm
6.4 mm
2503750312 £ 0.0527 - £ 0.0651 Request the lead time here
9.3 mm
7.9 mm
2503120625 £ 0.0618 - £ 0.0763 Request the lead time here
7.9 mm
15.9 mm
£ 0.0422 - £ 0.0521 1000 In stock
2.4 mm
7.9 mm
2500930125 £ 0.0545 - £ 0.0673 Request the lead time here
2.4 mm
3.2 mm
£ 0.0401 - £ 0.0401 Request the lead time here
6.4 mm
3.2 mm
£ 0.0393 - £ 0.0485 2000 In stock
4.7 mm
3.2 mm
2503120250 £ 0.0579 - £ 0.0715 Request the lead time here
7.9 mm
6.4 mm
£ 0.038 - £ 0.038 1000 In stock
1.2 mm
12.7 mm
2500470125 £ 0.033 - £ 0.0408 Request the lead time here
1.2 mm
3.2 mm
£ 0.0411 - £ 0.0507 Request the lead time here
7.9 mm
3.2 mm
£ 0.1423 - £ 0.1423 Request the lead time here
11.1 mm
6.4 mm
2501870500 £ 0.0507 - £ 0.0507 Request the lead time here
4.7 mm
12.7 mm
  • of 2
Pin 4.8 mm (L) 2.4 mm (OD) Acetal

2500930187

Price Range
£ 0.0553 - £ 0.0553

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.4 mm
  • Overall Length
    4.8 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 9.5 mm (L) 4.7 mm (OD) Acetal

2501870375

Price Range
£ 0.0461 - £ 0.0373

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.7 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 6.4 mm (L) 2.4 mm (OD) Acetal

2500930250

Price Range
£ 0.0917 - £ 0.0742

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.4 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 6.4 mm (L) 1.6 mm (OD) Acetal

2500620250

Price Range
£ 0.0373 - £ 0.0373

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.6 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 12.7 mm (L) 1.6 mm (OD) Acetal

2500620500

Price Range
£ 0.0385 - £ 0.0385

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.6 mm
  • Overall Length
    12.7 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 9.5 mm (L) 1.6 mm (OD) Acetal

2500620375

Price Range
£ 0.038 - £ 0.038

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.6 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 9.5 mm (L) 7.9 mm (OD) Acetal

2503120375

Price Range
£ 0.0927 - £ 0.0751

Stock Levels
1000 In stock
Attributes
  • Pin Diameter
    7.9 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 6.4 mm (L) 4.7 mm (OD) Acetal

2501870250

Price Range
£ 0.047 - £ 0.0381

Stock Levels
2000 In stock
Attributes
  • Pin Diameter
    4.7 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 7.9 mm (L) 9.3 mm (OD) Acetal

2503750312

Price Range
£ 0.0651 - £ 0.0527

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    9.3 mm
  • Overall Length
    7.9 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 15.9 mm (L) 7.9 mm (OD) Acetal

2503120625

Price Range
£ 0.0763 - £ 0.0618

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    7.9 mm
  • Overall Length
    15.9 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 7.9 mm (L) 2.4 mm (OD) Acetal

2500930312

Price Range
£ 0.0521 - £ 0.0422

Stock Levels
1000 In stock
Attributes
  • Pin Diameter
    2.4 mm
  • Overall Length
    7.9 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 3.2 mm (L) 2.4 mm (OD) Acetal

2500930125

Price Range
£ 0.0673 - £ 0.0545

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.4 mm
  • Overall Length
    3.2 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 3.2 mm (L) 6.4 mm (OD) Acetal

2502500125

Price Range
£ 0.0401 - £ 0.0401

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.4 mm
  • Overall Length
    3.2 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 3.2 mm (L) 4.7 mm (OD) Acetal

2501870125

Price Range
£ 0.0485 - £ 0.0393

Stock Levels
2000 In stock
Attributes
  • Pin Diameter
    4.7 mm
  • Overall Length
    3.2 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 6.4 mm (L) 7.9 mm (OD) Acetal

2503120250

Price Range
£ 0.0715 - £ 0.0579

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    7.9 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 12.7 mm (L) 1.2 mm (OD) Acetal

2500470500

Price Range
£ 0.038 - £ 0.038

Stock Levels
1000 In stock
Attributes
  • Pin Diameter
    1.2 mm
  • Overall Length
    12.7 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 3.2 mm (L) 1.2 mm (OD) Acetal

2500470125

Price Range
£ 0.0408 - £ 0.033

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.2 mm
  • Overall Length
    3.2 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 3.2 mm (L) 7.9 mm (OD) Acetal

2503120125

Price Range
£ 0.0507 - £ 0.0411

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    7.9 mm
  • Overall Length
    3.2 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 6.4 mm (L) 11.1 mm (OD) Acetal

2504370250

Price Range
£ 0.1423 - £ 0.1423

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    11.1 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 12.7 mm (L) 4.7 mm (OD) Acetal

2501870500

Price Range
£ 0.0507 - £ 0.0507

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.7 mm
  • Overall Length
    12.7 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790