Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.
The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.
Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.
Material: Nylon, Nylon 6, Nylon 6/6, HDPE, Copolyester Colour: Black, White, Grey, Natural, Clear Material Flammability Standard: UL94 V-2, Series Code: SR1086, SRTFLA, SR1740, SRF0001
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | HD | D | Colour | Material | Panel Thickness | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10261798 | £ 0.4638 - £ 1.7592 | Request the lead time here |
2 in
50.8 mm
|
2.169 in
55.1 mm
|
Black
|
Nylon
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
1
|
|
| 10112199 | £ 0.1085 - £ 0.1131 | 29214 In stock |
0.374 in
9.5 mm
|
0.469 in
11.9 mm
|
Black
|
Nylon
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
1
|
|
| 10021194 | £ 0.0822 - £ 0.0856 | 13065 In stock |
0.252 in
6.4 mm
|
0.299 in
7.6 mm
|
Black
|
Nylon
|
0.067 in
1.7 mm
|
0.22 in
5.6 mm
|
1
|
|
| 10112205 | £ 0.1118 - £ 0.1165 | Request the lead time here |
0.437 in
11.1 mm
|
0.531 in
13.5 mm
|
Black
|
Nylon
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
1
|
|
| £ 0.1686 - £ 0.1757 | 2991 In stock |
0.252 in
6.4 mm
|
0.315 in
8.0 mm
|
White
|
Nylon
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
1
|
||
| £ 0.1856 - £ 0.1941 | 330 In stock |
0.5 in
12.7 mm
|
0.575 in
14.6 mm
|
White
|
Nylon
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
1
|
||
| £ 0.2693 - £ 0.2806 | 410 In stock |
0.748 in
19.0 mm
|
0.913 in
23.2 mm
|
White
|
Nylon
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
1
|
||
| £ 0.6477 - £ 0.6747 | 95 In stock |
1.496 in
38.0 mm
|
1.681 in
42.7 mm
|
White
|
Nylon
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
1
|
||
| 10261804 | Request the lead time here |
|
|
Black
|
PA
|
|
|
|
||
| 10163078 | £ 0.1974 - £ 0.2437 | 29000 In stock |
0.28 in
7.1 mm
|
0.433 in
11.0 mm
|
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
1
|
|
| £ 0.17 - £ 0.1771 | Request the lead time here |
0.315 in
8.0 mm
|
0.374 in
9.5 mm
|
White
|
Nylon
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
1
|
||
| £ 0.1941 - £ 0.2026 | 134 In stock |
0.563 in
14.3 mm
|
0.657 in
16.7 mm
|
White
|
Nylon
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
1
|
||
| £ 0.299 - £ 0.3104 | 790 In stock |
0.811 in
20.6 mm
|
0.89 in
22.6 mm
|
White
|
Nylon
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
1
|
||
| £ 0.1644 - £ 0.1715 | 495 In stock |
0.189 in
4.8 mm
|
0.252 in
6.4 mm
|
White
|
Nylon
|
0.063 in
1.6 mm
|
0.232 in
5.9 mm
|
1
|
||
| £ 0.6534 - £ 0.6803 | 350 In stock |
1.5 in
38.1 mm
|
1.669 in
42.4 mm
|
Black
|
Nylon
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
1
|
||
| £ 0.0911 - £ 0.0949 | 149520 In stock |
0.374 in
9.5 mm
|
0.472 in
12.0 mm
|
Black
|
Nylon
|
0.126 in
3.2 mm
|
0.394 in
10.0 mm
|
1
|
||
| 10102671 | £ 0.1207 - £ 0.1257 | 30000 In stock |
0.626 in
15.9 mm
|
0.717 in
18.2 mm
|
Black
|
Nylon
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
1
|
|
| £ 0.0789 - £ 0.0822 | 25894 In stock |
0.252 in
6.4 mm
|
0.315 in
8.0 mm
|
White
|
Nylon
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
1
|
||
| £ 0.1112 - £ 0.1158 | 40649 In stock |
0.5 in
12.7 mm
|
0.575 in
14.6 mm
|
White
|
Nylon
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
1
|
||
| Request the lead time here |
|
|
Black
|
PA
|
|
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue