10355565
168006011302
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.2806 |
| 500 - 999 | £ 0.2749 |
| 1000 + | £ 0.2693 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 23.2 mm |
|---|---|
| D | 0.913 in |
| HD | 0.748 in |
| HD | 19.0 mm |
| H | 10.3 mm |
| H | 0.406 in |
| Panel Thickness | 3.2 mm |
| Panel Thickness | 0.126 in |
| Material | Nylon |
| Colour | White |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue