Menu Search

Dome Nuts - Nylon

In stock

Dome Nuts, also known as Cap Nuts and Acorn Nuts, is a type of nut that has a domed end on one side. As such, a Dome Nut is ideal for covering and protecting a bolt or screw in a wide range of applications.

Made from Nylon 6/6, these Nylon Acorn Nuts not only protect the bold threads under the nut, but also provide a tidy appearance. A Cap Nut may also improve safey on some joints and applications. When an assembly needs a smooth finsih, or you wish to hide or disguise the fasteners and exposed threads of an application, Plastic Dome Nuts are the ideal solution.

  • Nut Shape: Hexagonal
  • Colours: Black and Natural
  • DIN 1587

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Overall Height View
£ 0.2466 - £ 0.2565 Request the lead time here
M6
10.0 mm
Black
12.0 mm
£ 0.1672 - £ 0.1743 Request the lead time here
M5
8.0 mm
Black
10.0 mm
£ 0.1025 - £ 0.1265 Request the lead time here
#8-32
8.4 mm
Natural
9.5 mm
£ 0.1001 - £ 0.1499 Request the lead time here
M5 x 0.8
8.0 mm
Natural
10.0 mm
05M060100LCN £ 0.1096 - £ 0.1651 Request the lead time here
M6 x 1.0
10.0 mm
Natural
12.0 mm
£ 0.1686 - £ 0.1926 Request the lead time here
M3
5.5 mm
Black
6.0 mm
£ 0.489 - £ 0.5088 Request the lead time here
M10
17.0 mm
Black
18.0 mm
£ 0.2976 - £ 0.309 Request the lead time here
M8
13.0 mm
Black
15.0 mm
£ 0.7554 - £ 0.7866 Request the lead time here
M12
19.0 mm
Natural
22.0 mm
£ 0.1132 - £ 0.1179 Request the lead time here
M6 x 1.0
10.0 mm
Natural
12.0 mm
£ 0.0966 - £ 0.1193 Request the lead time here
5/16-18
12.7 mm
Natural
13.5 mm
£ 0.1122 - £ 0.1169 Request the lead time here
M5 x 0.8
8.0 mm
Natural
10.0 mm
£ 0.1085 - £ 0.1131 Request the lead time here
M4 x 0.7
7.0 mm
Natural
8.0 mm
£ 0.1899 - £ 0.1984 Request the lead time here
M8 x 1.25
13.0 mm
Natural
15.0 mm
  • of 2
Cap Nut M6 10.0 mm 12.0 mm Nylon

052060059902

Price Range
£ 0.2565 - £ 0.2466

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M5 8.0 mm 10.0 mm Nylon

052050059902

Price Range
£ 0.1743 - £ 0.1672

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut #8-32 0.330 in 0.375 in Nylon 6/6

0500832CN

Price Range
£ 0.1265 - £ 0.1025

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.4 mm
  • Thread Size
    #8-32
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Locked Cap Nut M5 x 0.8 8.0 mm 10.0 mm Nylon 6/6

05M050080LCN

Price Range
£ 0.1499 - £ 0.1001

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Locked Cap Nut M6 x 1.0 10.0 mm 12.0 mm Nylon 6/6

05M060100LCN

Price Range
£ 0.1651 - £ 0.1096

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M3 5.5 mm 6.0 mm Nylon

052030059902

Price Range
£ 0.1926 - £ 0.1686

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Thread Size
    M3
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M10 17.0 mm 18.0 mm Nylon

052100059902

Price Range
£ 0.5088 - £ 0.489

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    17.0 mm
  • Thread Size
    M10
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M8 13.0 mm 15.0 mm Nylon

052080059902

Price Range
£ 0.309 - £ 0.2976

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Thread Size
    M8
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M12 19.0 mm 22.0 mm Nylon

052120000002

Price Range
£ 0.7866 - £ 0.7554

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    19.0 mm
  • Thread Size
    M12
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M6 x 1.0 10.0 mm 12.0 mm Nylon 6/6

05M060100CN

Price Range
£ 0.1179 - £ 0.1132

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut 5/16-18 0.500 in 0.530 in Nylon 6/6

0531218CN

Price Range
£ 0.1193 - £ 0.0966

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    12.7 mm
  • Thread Size
    5/16-18
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut Natural M5 x 0.8 10.0 mm Nylon 6/6

05M050080CN

Price Range
£ 0.1169 - £ 0.1122

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M4 x 0.7 7.0 mm 8.0 mm Nylon 6/6

05M040070CN

Price Range
£ 0.1131 - £ 0.1085

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M8 x 1.25 13.0 mm 15.0 mm Nylon 6/6

05M080125CN

Price Range
£ 0.1984 - £ 0.1899

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome