Menu Search

Cap Nut M3 5.5 mm 6.0 mm Nylon

Essentra Part Number:

10326589

Manufacturer Part Number:

052030059902

346 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.1926
500 - 999 £ 0.1729
1000 + £ 0.1686
Standard pack: 250

Order in multiple of 250

Total price:

£ 48.15

250 x £ 0.1926

Total 250 in your cart

View cart

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Across Flats 5.5 mm
Thread Size M3
Colour Black
Commodity Code 3926909790
Nut Form Dome
Nut Shape Hexagonal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us