Menu Search

DKO Side Release Plugs

In stock

DKO Side Release Plugs protect DKO-compression fittings during transit, storage and processing by preventing damage and contamination. The flexible end fits securely into the DKO swivel nut. A side pull tab allows for easy removal.

  • Protects DKO-compression fittings during transit, storage, and processing from damage and contaminants.
  • The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal.
  • Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.
Material: LDPE Colour: Red, Yellow Series Code: SR1121

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
22 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Size HD Colour TL Compatible DKO Fittings (All) View
10104682 £ 0.071 - £ 0.1706 Request the lead time here
17.8 mm
M18 x 1.5
25.0 mm
Yellow
25.0 mm
10S, 12L
£ 0.0442 - £ 0.0442 Request the lead time here
25.8 mm
M26 x 1.5
32.0 mm
Yellow
31.0 mm
18L
10104712 £ 0.0792 - £ 0.0792 Request the lead time here
23.8 mm
M24 x 1.5
30.0 mm
Yellow
31.0 mm
16S
£ 0.0849 - £ 0.0849 1138 In stock
41.2 mm
M42 x 2.0
49.1 mm
Yellow
39.5 mm
30S
£ 0.0307 - £ 0.0741 Request the lead time here
15.8 mm
M16 x 1.5
21.5 mm
Yellow
23.0 mm
8S, 10L
£ 0.0746 - £ 0.1794 501 In stock
19.8 mm
M20 x 1.5
27.0 mm
Yellow
26.0 mm
12S
£ 0.0469 - £ 0.0469 6146 In stock
29.2 mm
M30 x 2.0
34.5 mm
Yellow
31.3 mm
20S, 22L
£ 0.1956 - £ 0.2041 Request the lead time here
51.5 mm
M52 x 2.0
59.0 mm
Yellow
44.5 mm
38S, 42L
£ 0.0254 - £ 0.0282 Request the lead time here
11.8 mm
M12 x 1.5
16.0 mm
Yellow
18.0 mm
6L
£ 0.0815 - £ 0.0849 Request the lead time here
44.2 mm
M45 x 2.0
49.2 mm
Yellow
39.6 mm
35L
£ 0.0265 - £ 0.064 Request the lead time here
13.8 mm
M14 x 1.5
19.0 mm
Yellow
19.5 mm
6S, 8L
£ 0.0762 - £ 0.0762 Request the lead time here
35.5 mm
M36 x 2.0
39.7 mm
Yellow
34.2 mm
25S, 28L
£ 0.0772 - £ 0.186 Request the lead time here
21.8 mm
M22 x 1.5
29.0 mm
Yellow
31.0 mm
14S, 15L
£ 0.0629 - £ 0.0629 900 In stock
41.2 mm
M42 x 2
49.1 mm
Red
39.5 mm
30S
£ 0.0351 - £ 0.0351 20995 In stock
19.8 mm
M20 x 1;5
27.0 mm
Red
26.0 mm
12S
£ 0.0303 - £ 0.0303 Request the lead time here
17.8 mm
M18 x 1;5
25.0 mm
Red
25.0 mm
10S,12L
£ 0.0373 - £ 0.0373 Request the lead time here
23.8 mm
M24 x 1;5
30.0 mm
Red
31.0 mm
16S
Request the lead time here
35.5 mm
M36 x 2
39.7 mm
Red
34.2 mm
25S,28L
£ 0.0422 - £ 0.0422 1999 In stock
25.8 mm
M26 x 1;5
32.0 mm
Red
31.0 mm
18L
£ 0.0287 - £ 0.0287 Request the lead time here
21.8 mm
M22 x 1;5
29.0 mm
Red
31.0 mm
14S,15L
  • of 2
Compression Fit Plug M18 x 1.5 25.0 mm Yellow LDPE

10104682

Price Range
£ 0.1706 - £ 0.071

Stock Levels
Request the lead time here
Attributes
  • d
    17.8 mm
  • HD
    25.0 mm
  • TL
    25.0 mm
  • Compatible DKO Fittings (All)
    10S, 12L
  • Thread Size
    M18 x 1.5
Compression Fit Plug M26 x 1.5 32.0 mm Yellow LDPE

10104729

Price Range
£ 0.0442 - £ 0.0442

Stock Levels
Request the lead time here
Attributes
  • d
    25.8 mm
  • HD
    32.0 mm
  • TL
    31.0 mm
  • Compatible DKO Fittings (All)
    18L
  • Thread Size
    M26 x 1.5
Compression Fit Plug M24 x 1.5 30.0 mm Yellow LDPE

10104712

Price Range
£ 0.0792 - £ 0.0792

Stock Levels
Request the lead time here
Attributes
  • d
    23.8 mm
  • HD
    30.0 mm
  • TL
    31.0 mm
  • Compatible DKO Fittings (All)
    16S
  • Thread Size
    M24 x 1.5
Compression Fit Plug M42 x 2.0 50.0 mm Yellow LDPE

10104750

Price Range
£ 0.0849 - £ 0.0849

Stock Levels
1138 In stock
Attributes
  • d
    41.2 mm
  • HD
    49.1 mm
  • TL
    39.5 mm
  • Compatible DKO Fittings (All)
    30S
  • Thread Size
    M42 x 2.0
Compression Fit Plug M16 x 1.5 21.5 mm Yellow LDPE

10104675

Price Range
£ 0.0741 - £ 0.0307

Stock Levels
Request the lead time here
Attributes
  • d
    15.8 mm
  • HD
    21.5 mm
  • TL
    23.0 mm
  • Compatible DKO Fittings (All)
    8S, 10L
  • Thread Size
    M16 x 1.5
Compression Fit Plug M20 x 1.5 27.0 mm Yellow LDPE

10104699

Price Range
£ 0.1794 - £ 0.0746

Stock Levels
501 In stock
Attributes
  • d
    19.8 mm
  • HD
    27.0 mm
  • TL
    26.0 mm
  • Compatible DKO Fittings (All)
    12S
  • Thread Size
    M20 x 1.5
Compression Fit Plug M30 x 2.0 35.0 mm Yellow LDPE

10104736

Price Range
£ 0.0469 - £ 0.0469

Stock Levels
6146 In stock
Attributes
  • d
    29.2 mm
  • HD
    34.5 mm
  • TL
    31.3 mm
  • Compatible DKO Fittings (All)
    20S, 22L
  • Thread Size
    M30 x 2.0
Compression Fit Plug M52 x 2.0 60.0 mm Yellow LDPE

10104774

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • d
    51.5 mm
  • HD
    59.0 mm
  • TL
    44.5 mm
  • Compatible DKO Fittings (All)
    38S, 42L
  • Thread Size
    M52 x 2.0
Compression Fit Plug M12 x 1.5 16.0 mm Yellow LDPE

10104651

Price Range
£ 0.0282 - £ 0.0254

Stock Levels
Request the lead time here
Attributes
  • d
    11.8 mm
  • HD
    16.0 mm
  • TL
    18.0 mm
  • Compatible DKO Fittings (All)
    6L
  • Thread Size
    M12 x 1.5
Compression Fit Plug M45 x 2.0 50.0 mm Yellow LDPE

10104767

Price Range
£ 0.0849 - £ 0.0815

Stock Levels
Request the lead time here
Attributes
  • d
    44.2 mm
  • HD
    49.2 mm
  • TL
    39.6 mm
  • Compatible DKO Fittings (All)
    35L
  • Thread Size
    M45 x 2.0
Compression Fit Plug M14 x 1.5 19.0 mm Yellow LDPE

10104668

Price Range
£ 0.064 - £ 0.0265

Stock Levels
Request the lead time here
Attributes
  • d
    13.8 mm
  • HD
    19.0 mm
  • TL
    19.5 mm
  • Compatible DKO Fittings (All)
    6S, 8L
  • Thread Size
    M14 x 1.5
Compression Fit Plug M36 x 2.0 40.0 mm Yellow LDPE

10104743

Price Range
£ 0.0762 - £ 0.0762

Stock Levels
Request the lead time here
Attributes
  • d
    35.5 mm
  • HD
    39.7 mm
  • TL
    34.2 mm
  • Compatible DKO Fittings (All)
    25S, 28L
  • Thread Size
    M36 x 2.0
Compression Fit Plug M22 x 1.5 29.0 mm Yellow LDPE

10104705

Price Range
£ 0.186 - £ 0.0772

Stock Levels
Request the lead time here
Attributes
  • d
    21.8 mm
  • HD
    29.0 mm
  • TL
    31.0 mm
  • Compatible DKO Fittings (All)
    14S, 15L
  • Thread Size
    M22 x 1.5
Compression Fit Plug M42 x 2 49.1 mm 10.0 mm Red LDPE

10140727

Price Range
£ 0.0629 - £ 0.0629

Stock Levels
900 In stock
Attributes
  • d
    41.2 mm
  • HD
    49.1 mm
  • TL
    39.5 mm
  • Compatible DKO Fittings (All)
    30S
  • Thread Size
    M42 x 2
Compression Fit Plug M20 x 1;5 27.0 mm 7.5 mm Red LDPE

10140666

Price Range
£ 0.0351 - £ 0.0351

Stock Levels
20995 In stock
Attributes
  • d
    19.8 mm
  • HD
    27.0 mm
  • TL
    26.0 mm
  • Compatible DKO Fittings (All)
    12S
  • Thread Size
    M20 x 1;5
Compression Fit Plug M18 x 1;5 25.0 mm 7.0 mm Red LDPE

10140659

Price Range
£ 0.0303 - £ 0.0303

Stock Levels
Request the lead time here
Attributes
  • d
    17.8 mm
  • HD
    25.0 mm
  • TL
    25.0 mm
  • Compatible DKO Fittings (All)
    10S,12L
  • Thread Size
    M18 x 1;5
Compression Fit Plug M24 x 1;5 30.0 mm 7.5 mm Red LDPE

10140680

Price Range
£ 0.0373 - £ 0.0373

Stock Levels
Request the lead time here
Attributes
  • d
    23.8 mm
  • HD
    30.0 mm
  • TL
    31.0 mm
  • Compatible DKO Fittings (All)
    16S
  • Thread Size
    M24 x 1;5
Compression Fit Plug M36 x 2 39.7 mm 10.0 mm Red LDPE

10140710


Stock Levels
Request the lead time here
Attributes
  • d
    35.5 mm
  • HD
    39.7 mm
  • TL
    34.2 mm
  • Compatible DKO Fittings (All)
    25S,28L
  • Thread Size
    M36 x 2
Compression Fit Plug M26 x 1;5 32.0 mm 8.0 mm Red LDPE

10140697

Price Range
£ 0.0422 - £ 0.0422

Stock Levels
1999 In stock
Attributes
  • d
    25.8 mm
  • HD
    32.0 mm
  • TL
    31.0 mm
  • Compatible DKO Fittings (All)
    18L
  • Thread Size
    M26 x 1;5
Compression Fit Plug M22 x 1;5 29.0 mm 7.5 mm Red LDPE

10140673

Price Range
£ 0.0287 - £ 0.0287

Stock Levels
Request the lead time here
Attributes
  • d
    21.8 mm
  • HD
    29.0 mm
  • TL
    31.0 mm
  • Compatible DKO Fittings (All)
    14S,15L
  • Thread Size
    M22 x 1;5