Menu Search

Disc Springs

In stock

Belleville Washer Springs, also known as Disc Springs, are commonly used in various applications that require a compact, high-load, and reliable spring solution. The discs' conical shape allows for more load distribution and deflection, improving spring characteristics. This design offers optimal performance by properly handling both static and dynamic loads.

Additionally, they help prevent the loosening of the component and are good in applications with constant vibration. Due to their small size, they can stack multiple springs on top of each other. Typical industries include automotive, aerospace, industrial equipment, and machinery.

  • Material: Chrome Vanadium, Carbon Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
128 results
Product SKUs information
Essentra Part Number Price range Availability Loaded Height Free Height Material Inside Diameter View
£ 0.1828 - £ 0.1828 Request the lead time here
1.4 mm
2.0 mm
Chrome Vanadium
12.2 mm
£ 0.1913 - £ 0.1913 Request the lead time here
1.5 mm
2.1 mm
Chrome Vanadium
10.2 mm
£ 0.2083 - £ 0.2083 Request the lead time here
1.7 mm
2.3 mm
Chrome Vanadium
12.2 mm
£ 0.2083 - £ 0.2083 Request the lead time here
1.7 mm
2.2 mm
Chrome Vanadium
14.2 mm
£ 0.4507 - £ 0.4507 Request the lead time here
1.7 mm
2.4 mm
Chrome Vanadium
16.3 mm
£ 0.1686 - £ 0.1686 Request the lead time here
1.4 mm
1.9 mm
Chrome Vanadium
12.2 mm
£ 0.0661 - £ 0.0661 Request the lead time here
1.1 mm
1.6 mm
Carbon Steel
12.2 mm
£ 0.0766 - £ 0.0766 Request the lead time here
1.0 mm
1.8 mm
Carbon Steel
10.2 mm
10443347 £ 0.0819 - £ 0.0819 Request the lead time here
1.2 mm
2.0 mm
Carbon Steel
12.2 mm
£ 0.5301 - £ 0.5301 Request the lead time here
2.2 mm
2.8 mm
Chrome Vanadium
16.3 mm
£ 0.4691 - £ 0.4691 Request the lead time here
1.5 mm
2.4 mm
Chrome Vanadium
14.3 mm
£ 0.2083 - £ 0.2083 Request the lead time here
1.2 mm
2.1 mm
Carbon Steel
18.3 mm
£ 0.669 - £ 0.669 Request the lead time here
1.8 mm
2.8 mm
Chrome Vanadium
14.2 mm
£ 0.0559 - £ 0.0559 Request the lead time here
0.9 mm
1.5 mm
Carbon Steel
8.2 mm
£ 0.0622 - £ 0.0622 Request the lead time here
1.1 mm
1.7 mm
Carbon Steel
10.2 mm
10443279 £ 0.1927 - £ 0.1927 Request the lead time here
1.6 mm
2.0 mm
Chrome Vanadium
12.2 mm
£ 0.0805 - £ 0.0805 Request the lead time here
1.2 mm
1.8 mm
Carbon Steel
12.2 mm
£ 0.0819 - £ 0.0819 Request the lead time here
1.2 mm
1.8 mm
Carbon Steel
14.2 mm
£ 0.1814 - £ 0.1814 Request the lead time here
1.1 mm
1.9 mm
Carbon Steel
16.3 mm
£ 0.0525 - £ 0.0525 Request the lead time here
0.7 mm
1.2 mm
Carbon Steel
10.2 mm
  • of 7
Disc Spring DIN 2093 12.2 mm 25.0 mm

10437339

Price Range
£ 0.1828 - £ 0.1828

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    25.0 mm
  • Free Height
    2.0 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1882.00 N
Disc Spring DIN 2093 10.2 mm 28.0 mm

10443323

Price Range
£ 0.1913 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    2.1 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1575.00 N
Disc Spring DIN 2093 12.2 mm 28.0 mm

10443354

Price Range
£ 0.2083 - £ 0.2083

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    2.3 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2614.00 N
Disc Spring DIN 2093 14.2 mm 28.0 mm

10443385

Price Range
£ 0.2083 - £ 0.2083

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    2.2 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2423.00 N
Disc Spring DIN 2093 16.3 mm 32.0 mm

10443422

Price Range
£ 0.4507 - £ 0.4507

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.3 mm
  • Outside Diameter
    32.0 mm
  • Free Height
    2.4 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2744.00 N
Disc Spring DIN 2093 12.2 mm 23.0 mm

10443262

Price Range
£ 0.1686 - £ 0.1686

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.9 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1981.00 N
Disc Spring DIN 2093 12.2 mm 25.0 mm

10443286

Price Range
£ 0.0661 - £ 0.0661

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    25.0 mm
  • Free Height
    1.6 mm
  • Thickness
    0.9 mm
  • Load at Minimum Deflection
    738.00 N
Spring Washer 10.2 mm 28.0 mm Carbon Steel

10632161

Price Range
£ 0.0766 - £ 0.0766

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    1.8 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    562.00 N
Disc Spring DIN 2093 12.2 mm 28.0 mm

10443347

Price Range
£ 0.0819 - £ 0.0819

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    2.0 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    1077.00 N
Disc Spring DIN 2093 16.3 mm 32.0 mm

10443446

Price Range
£ 0.5301 - £ 0.5301

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.3 mm
  • Outside Diameter
    32.0 mm
  • Free Height
    2.8 mm
  • Thickness
    2.0 mm
  • Load at Minimum Deflection
    5245.00 N
Disc Spring DIN 2093 14.3 mm 34.0 mm

10443477

Price Range
£ 0.4691 - £ 0.4691

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.3 mm
  • Outside Diameter
    34.0 mm
  • Free Height
    2.4 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1690.00 N
Disc Spring DIN 2093 18.3 mm 36.0 mm

10443491

Price Range
£ 0.2083 - £ 0.2083

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.3 mm
  • Outside Diameter
    36.0 mm
  • Free Height
    2.1 mm
  • Thickness
    0.9 mm
  • Load at Minimum Deflection
    707.00 N
Disc Spring DIN 2093 14.2 mm 40.0 mm

10443514

Price Range
£ 0.669 - £ 0.669

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.2 mm
  • Outside Diameter
    40.0 mm
  • Free Height
    2.8 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2163.00 N
Disc Spring DIN 2093 8.2 mm 23.0 mm

10443194

Price Range
£ 0.0559 - £ 0.0559

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.5 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    462.00 N
Disc Spring DIN 2093 10.2 mm 23.0 mm

10443231

Price Range
£ 0.0622 - £ 0.0622

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.7 mm
  • Thickness
    0.9 mm
  • Load at Minimum Deflection
    899.00 N
Disc Spring DIN 2093 12.2 mm 23.0 mm

10443279

Price Range
£ 0.1927 - £ 0.1927

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    2.0 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2801.00 N
Disc Spring DIN 2093 12.2 mm 25.0 mm

10443293

Price Range
£ 0.0805 - £ 0.0805

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    25.0 mm
  • Free Height
    1.8 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    1155.00 N
Disc Spring DIN 2093 14.2 mm 28.0 mm

10443361

Price Range
£ 0.0819 - £ 0.0819

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    1.8 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    937.00 N
Disc Spring DIN 2093 16.3 mm 32.0 mm

10443408

Price Range
£ 0.1814 - £ 0.1814

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.3 mm
  • Outside Diameter
    32.0 mm
  • Free Height
    1.9 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    584.00 N
Disc Spring DIN 2093 10.2 mm 20.0 mm

10443101

Price Range
£ 0.0525 - £ 0.0525

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.2 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    216.00 N