Quantity | Unit price |
---|---|
200 + | £ 0.1629 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 12.2 mm |
---|---|
Inside Diameter | 0.48 in |
Outside Diameter | 23.0 mm |
Outside Diameter | 0.906 in |
Free Height | 1.9 mm |
Free Height | 0.075 in |
Thickness | 1.3 mm |
Thickness | 0.051 in |
Load at Minimum Deflection | 1981.00 N |
Load at Minimum Deflection | 1981.00 N |
Load at Maximum Deflection | 2680.0 N |
Load at Maximum Deflection | 2680.0 N |
Loaded Height | 1.4 mm |
Loaded Height | 0.055 in |
Material | Chrome Vanadium |
Standard | DIN |
Commodity Code | 7320909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue