Desk Grommets are an excellent method in organising the wires and cables that belong to your computer, telephone, and other office equipment - helping you to maintain a tidy desk and work space that is also easier to clean.
Our Desk Grommet range is made from either Nylon 6/6 or Acrylonitrile Butadiene Styrene (ABS). With several shapes available, including; Round, Oval, Teardrop and Rectangular Cable Grommet.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| £ 0.7002 - £ 0.7285 | 400 In stock |
2.362 in
60.0 mm
|
||
| £ 0.7285 - £ 0.7285 | Request the lead time here |
2.362 in
60.0 mm
|
||
| 464242 | £ 0.7753 - £ 0.7753 | Request the lead time here |
2.559 in
65.0 mm
|
|
| 464247 | £ 0.8632 - £ 0.8986 | 1200 In stock |
3.15 in
80.0 mm
|
|
| 464237 | £ 0.7002 - £ 0.7285 | Request the lead time here |
2.362 in
60.0 mm
|
|
| 464241 | £ 0.7753 - £ 0.7753 | Request the lead time here |
2.559 in
65.0 mm
|
|
| £ 0.7441 - £ 0.7753 | Request the lead time here |
2.559 in
65.0 mm
|
||
| 464250 | £ 0.8632 - £ 0.8986 | 700 In stock |
3.15 in
80.0 mm
|
|
| 464233 | £ 0.7285 - £ 0.7285 | 800 In stock |
2.362 in
60.0 mm
|
|
| £ 0.8632 - £ 0.8986 | 1500 In stock |
3.15 in
80.0 mm
|
||
| £ 3.6645 - £ 3.7337 | Request the lead time here |
|
||
| £ 0.7753 - £ 0.7753 | Request the lead time here |
2.559 in
65.0 mm
|
||
| £ 0.8632 - £ 0.8986 | 400 In stock |
3.15 in
80.0 mm
|
||
| £ 0.8632 - £ 2.1215 | 2710 In stock |
3.15 in
80.0 mm
|
||
| 464239 | £ 0.7002 - £ 0.7285 | Request the lead time here |
2.362 in
60.0 mm
|
|
| £ 0.7285 - £ 0.7285 | Request the lead time here |
2.362 in
60.0 mm
|
||
| 464240 | £ 0.7753 - £ 0.7753 | Request the lead time here |
2.559 in
65.0 mm
|
|
| £ 0.7753 - £ 0.7753 | Request the lead time here |
2.559 in
65.0 mm
|
||
| £ 0.8632 - £ 0.8986 | Request the lead time here |
3.15 in
80.0 mm
|
||
| 464253 | £ 0.8632 - £ 0.8986 | Request the lead time here |
3.15 in
80.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue