Menu Search

Desk Grommet 80.0 mm 96.0 mm ABS White

This round desk grommet is ideal for use is office spaces to keep desk areas tidy. Manufactured from ABS.
Essentra Part Number:

10379615

Manufacturer Part Number:

464248

4236 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.8986
1000 - 1999 £ 0.8802
2000 + £ 0.8632
Standard pack: 100

Order in multiple of 100

Total price:

£ 89.86

100 x £ 0.8986

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Grommet Shape Round
Surface Finish Textured
Type 80.0 mm Round
Package Quantity 100
Commodity Code 3926300090
Full Material Poly(Acrylonitrile Butadiene Styrene)

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us