Menu Search

Cylindrical Steel Nuts

In production

Cylindrical Steel Nuts are fasteners that are commonly used in conjunction with lead screws or ball screws to convert rotary motion to linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

They are used for low rotational speeds, manual control, and clamping functions. It is not suitable for motorised movements. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.

  • The nut is threaded onto the screw and moves along the length of the screw as it rotates
  • It is used in the automotive, aerospace or construction industries
  • Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.
Material: Steel Series Code: SRL1339

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
49 results
Product SKUs information
Item Code Price range Availability Thread Size d1 tol 7H Contact Surface Lead d2 tol. h10 Thread Direction View
£ 7.701 - £ 12.8418 Request the lead time here
TR10 x 4
10.0
150.0
4.0
22.0
Right Hand
£ 33.609 - £ 56.0184 Request the lead time here
TR40 x 14
40.0
2400.0
14.0
80.0
Right Hand
£ 14.2188 - £ 23.7048 Request the lead time here
TR28 x 10
28.0
1175.0
10.0
60.0
Right Hand
£ 10.9446 - £ 18.2478 Request the lead time here
TR24 x 10
24.0
845.0
10.0
50.0
Right Hand
£ 8.721 - £ 14.535 Request the lead time here
TR18 x 8
18.0
470.0
8.0
40.0
Right Hand
£ 29.6718 - £ 49.4496 Request the lead time here
TR36 x 12
36.0
1950.0
12.0
75.0
Right Hand
£ 14.6064 - £ 24.3474 Request the lead time here
TR30 x 12
30.0
1335.0
12.0
60.0
Right Hand
£ 4.4268 - £ 7.3848 Request the lead time here
TR12 x 6
12.0
210.0
6.0
26.0
Right Hand
£ 6.8136 - £ 11.3526 Request the lead time here
TR16 x 8
16.0
365.0
8.0
36.0
Right Hand
£ 6.7728 - £ 11.2812 Request the lead time here
TR20 x 8
20.0
590.0
8.0
45.0
Right Hand
£ 6.4668 - £ 10.7814 Request the lead time here
TR14 x 6
14.0
285.0
6.0
30.0
Right Hand
£ 7.701 - £ 12.8418 Request the lead time here
TR10 x 2
10.0
150.0
2.0
22.0
Left Hand
£ 3.0906 - £ 5.151 Request the lead time here
TR12 x 3
12.0
210.0
3.0
26.0
Right Hand
£ 5.1612 - £ 8.6088 Request the lead time here
TR10 x 2
10.0
150.0
2.0
22.0
Right Hand
£ 4.4268 - £ 7.3746 Request the lead time here
TR16 x 4
16.0
365.0
4.0
36.0
Right Hand
£ 6.4566 - £ 10.761 Request the lead time here
TR14 x 3
14.0
210.0
3.0
30.0
Left Hand
£ 2.958 - £ 4.9368 Request the lead time here
TR14 x 3
14.0
285.0
3.0
30.0
Right Hand
£ 5.7324 - £ 9.5574 Request the lead time here
TR18 x 4
18.0
470.0
4.0
40.0
Left Hand
£ 6.171 - £ 10.2816 Request the lead time here
TR20 x 4
20.0
590.0
4.0
45.0
Right Hand
£ 13.1478 - £ 21.9096 Request the lead time here
TR28 x 5
28.0
1175.0
5.0
60.0
Right Hand
  • of 3
Cylindrical Nut TR10 x 4 15.0 Steel

20149543

Price Range
£ 12.8418 - £ 7.701

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 4
  • No. of starts
    2.0
  • d1 tol 7H
    10.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR40 x 14 60.0 Steel

20149475

Price Range
£ 56.0184 - £ 33.609

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 14
  • No. of starts
    2.0
  • d1 tol 7H
    40.0
  • Lead
    14.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR28 x 10 42.0 Steel

20149734

Price Range
£ 23.7048 - £ 14.2188

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    28.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR24 x 10 36.0 Steel

20149451

Price Range
£ 18.2478 - £ 10.9446

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR18 x 8 27.0 Steel

20149437

Price Range
£ 14.535 - £ 8.721

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    18.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR36 x 12 54.0 Steel

20149468

Price Range
£ 49.4496 - £ 29.6718

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    36.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR30 x 12 45.0 Steel

20149536

Price Range
£ 24.3474 - £ 14.6064

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    30.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR12 x 6 18.0 Steel

20149529

Price Range
£ 7.3848 - £ 4.4268

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR16 x 8 24.0 Steel

20149031

Price Range
£ 11.3526 - £ 6.8136

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR20 x 8 30.0 Steel

20149444

Price Range
£ 11.2812 - £ 6.7728

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR14 x 6 21.0 Steel

20149420

Price Range
£ 10.7814 - £ 6.4668

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    14.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR10 x 2 15.0 Steel

20147365

Price Range
£ 12.8418 - £ 7.701

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR12 x 3 18.0 Steel

20147372

Price Range
£ 5.151 - £ 3.0906

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR10 x 2 15.0 Steel

20147358

Price Range
£ 8.6088 - £ 5.1612

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR16 x 4 24.0 Steel

20147419

Price Range
£ 7.3746 - £ 4.4268

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR14 x 3 21.0 Steel

20147402

Price Range
£ 10.761 - £ 6.4566

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR14 x 3 21.0 Steel

20147396

Price Range
£ 4.9368 - £ 2.958

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR18 x 4 27.0 Steel

20147440

Price Range
£ 9.5574 - £ 5.7324

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR20 x 4 30.0 Steel

20147457

Price Range
£ 10.2816 - £ 6.171

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR28 x 5 42.0 Steel

20147532

Price Range
£ 21.9096 - £ 13.1478

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Right Hand