Menu Search

Crossed Roller Rail Sets

In production

These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.

They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.

It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.

  • It is perfect for applications where space is restricted or a compact design is required.
  • It can withstand temperatures from -40 C to +80C.
  • It comes in four rails, each with two roller cages and eight head bolts.
Material: Steel Series Code: SRL1000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Item Code Price range Availability d2 w1 d1 h1 +0|-0.3 Stroke max d3 l1 View
£ 1,486.6602 - £ 2,287.1766 Request the lead time here
10.5
22.0
6.8
44.0
982.0
M8
1200.0
£ 1,095.3168 - £ 1,685.1012 Request the lead time here
13.5
28.0
8.5
58.0
640.0
M10
800.0
£ 1,048.254 - £ 1,612.6914 Request the lead time here
10.5
22.0
6.8
44.0
746.0
M8
900.0
£ 393.6282 - £ 605.5842 Request the lead time here
10.5
22.0
6.8
44.0
394.0
M8
500.0
£ 1,702.8696 - £ 2,619.7986 Request the lead time here
13.5
28.0
8.5
58.0
916.0
M10
1100.0
£ 2,036.6034 - £ 3,133.236 Request the lead time here
13.5
28.0
8.5
58.0
972.0
M10
1200.0
£ 399.3402 - £ 614.3664 Request the lead time here
13.5
28.0
8.5
58.0
308.0
M10
400.0
£ 156.7638 - £ 241.1688 Request the lead time here
7.5
11.0
4.3
22.0
230.0
M5
280.0
£ 533.3886 - £ 820.6002 Request the lead time here
13.5
28.0
8.5
58.0
400.0
M10
500.0
£ 975.5076 - £ 1,500.7872 Request the lead time here
13.5
28.0
8.5
58.0
548.0
M10
700.0
£ 365.2926 - £ 561.9894 Request the lead time here
9.5
15.0
5.3
31.0
486.0
M6
600.0
£ 162.588 - £ 250.1346 Request the lead time here
10.5
22.0
6.8
44.0
158.0
M8
200.0
£ 178.1124 - £ 274.023 Request the lead time here
9.5
15.0
5.3
31.0
246.0
M6
300.0
£ 444.9648 - £ 684.5628 Request the lead time here
10.5
22.0
6.8
44.0
482.0
M8
600.0
£ 240.516 - £ 370.0254 Request the lead time here
9.5
15.0
5.3
31.0
320.0
M6
400.0
£ 225.3384 - £ 346.6674 Request the lead time here
13.5
28.0
8.5
58.0
160.0
M10
200.0
£ 333.54 - £ 513.1416 Request the lead time here
9.5
15.0
5.3
31.0
458.0
M6
550.0
£ 230.061 - £ 353.94 Request the lead time here
7.5
11.0
4.3
22.0
354.0
M5
440.0
£ 299.5026 - £ 460.7748 Request the lead time here
9.5
15.0
5.3
31.0
412.0
M6
500.0
£ 299.5026 - £ 460.7748 Request the lead time here
13.5
28.0
8.5
58.0
216.0
M10
300.0
  • of 4
Crossed Roller Rail Set 1200.0 M8 22.0 Steel

20174071

Price Range
£ 2,287.1766 - £ 1,486.6602

Stock Levels
Request the lead time here
Attributes
  • l1
    1200.0
  • Stroke max
    982.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 800.0 M10 28.0 Steel

20174095

Price Range
£ 1,685.1012 - £ 1,095.3168

Stock Levels
Request the lead time here
Attributes
  • l1
    800.0
  • Stroke max
    640.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 900.0 M8 22.0 Steel

20174064

Price Range
£ 1,612.6914 - £ 1,048.254

Stock Levels
Request the lead time here
Attributes
  • l1
    900.0
  • Stroke max
    746.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 500.0 M8 22.0 Steel

20162375

Price Range
£ 605.5842 - £ 393.6282

Stock Levels
Request the lead time here
Attributes
  • l1
    500.0
  • Stroke max
    394.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 1100.0 M10 28.0 Steel

20174118

Price Range
£ 2,619.7986 - £ 1,702.8696

Stock Levels
Request the lead time here
Attributes
  • l1
    1100.0
  • Stroke max
    916.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 1200.0 M10 28.0 Steel

20174125

Price Range
£ 3,133.236 - £ 2,036.6034

Stock Levels
Request the lead time here
Attributes
  • l1
    1200.0
  • Stroke max
    972.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 400.0 M10 28.0 Steel

20162412

Price Range
£ 614.3664 - £ 399.3402

Stock Levels
Request the lead time here
Attributes
  • l1
    400.0
  • Stroke max
    308.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 280.0 M5 11.0 Steel

20162467

Price Range
£ 241.1688 - £ 156.7638

Stock Levels
Request the lead time here
Attributes
  • l1
    280.0
  • Stroke max
    230.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 500.0 M10 28.0 Steel

20162429

Price Range
£ 820.6002 - £ 533.3886

Stock Levels
Request the lead time here
Attributes
  • l1
    500.0
  • Stroke max
    400.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 700.0 M10 28.0 Steel

20174088

Price Range
£ 1,500.7872 - £ 975.5076

Stock Levels
Request the lead time here
Attributes
  • l1
    700.0
  • Stroke max
    548.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 600.0 M6 15.0 Steel

20162337

Price Range
£ 561.9894 - £ 365.2926

Stock Levels
Request the lead time here
Attributes
  • l1
    600.0
  • Stroke max
    486.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 200.0 M8 22.0 Steel

20162344

Price Range
£ 250.1346 - £ 162.588

Stock Levels
Request the lead time here
Attributes
  • l1
    200.0
  • Stroke max
    158.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 300.0 M6 15.0 Steel

20162276

Price Range
£ 274.023 - £ 178.1124

Stock Levels
Request the lead time here
Attributes
  • l1
    300.0
  • Stroke max
    246.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 600.0 M8 22.0 Steel

20162382

Price Range
£ 684.5628 - £ 444.9648

Stock Levels
Request the lead time here
Attributes
  • l1
    600.0
  • Stroke max
    482.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 400.0 M6 15.0 Steel

20162290

Price Range
£ 370.0254 - £ 240.516

Stock Levels
Request the lead time here
Attributes
  • l1
    400.0
  • Stroke max
    320.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 200.0 M10 28.0 Steel

20162399

Price Range
£ 346.6674 - £ 225.3384

Stock Levels
Request the lead time here
Attributes
  • l1
    200.0
  • Stroke max
    160.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 550.0 M6 15.0 Steel

20162320

Price Range
£ 513.1416 - £ 333.54

Stock Levels
Request the lead time here
Attributes
  • l1
    550.0
  • Stroke max
    458.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 440.0 M5 11.0 Steel

20162450

Price Range
£ 353.94 - £ 230.061

Stock Levels
Request the lead time here
Attributes
  • l1
    440.0
  • Stroke max
    354.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 500.0 M6 15.0 Steel

20162313

Price Range
£ 460.7748 - £ 299.5026

Stock Levels
Request the lead time here
Attributes
  • l1
    500.0
  • Stroke max
    412.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 300.0 M10 28.0 Steel

20162405

Price Range
£ 460.7748 - £ 299.5026

Stock Levels
Request the lead time here
Attributes
  • l1
    300.0
  • Stroke max
    216.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5