Menu Search

Cover Caps

In stock

Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.

  • Designed to protect screw heads and are ideal for decorative purposes.
  • Snap into place, protects against dirt and moisture.
  • Used in applications such as medical, and industrial.
Material: HDPE, Brass, PA66, PA, Nylon or HDPE, LDPE Colour: Yellow, Silver, Natural, Black, Grey, Beige, White, Brown, Green, Blue, Violet, Red, Pink Series Code: SR1811, SR1889

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
189 results
Product SKUs information
Essentra Part Number Price range Availability Colour H D Component Type Full Material Type View
£ 0.052 - £ 0.053 120 In stock
White
4.3 mm
Cap
Low Density Polyethylene
1
£ 0.0742 - £ 0.0756 62767 In stock
Grey
6.0 mm
10.8 mm
Cap
Polyamide 66
2
£ 0.07 - £ 0.0728 35750 In stock
Natural
10.5 mm
Washer
High Density Polyethylene
Washer
£ 1.8568 - £ 3.7739 76 In stock
Silver
5.8 mm
4.5 mm
Metal Screw Cap
Brass
3
Request the lead time here
Silver
6.2 mm
5.2 mm
Metal Screw Cap
Brass
3
£ 0.146 - £ 0.1516 125750 In stock
White
4.0 mm
Cap
Polyamide 66
3
£ 0.0615 - £ 0.0627 29436 In stock
Grey
5.9 mm
10.8 mm
Cap
Polyamide 66
k1
£ 0.0992 - £ 0.1012 69070 In stock
Black
10.2 mm
Cap
Polyamide 66
1
£ 0.138 - £ 0.1431 599 In stock
Grey
12.0 mm
18.8 mm
Cap
Polyamide 66
2
  • of 10
Cover Caps 8.5 mm 10.5 mm 4.3 mm LDPE - PIR White

10047736

Price Range
£ 0.053 - £ 0.052

Stock Levels
120 In stock
Attributes
  • H
    4.3 mm
  • Component Type
    Cap
  • Type
    1
  • Full Material
    Low Density Polyethylene
  • Colour
    White
Cover Caps 10.8 mm 12.2 mm 6.0 mm PA Grey

10047958

Price Range
£ 0.0756 - £ 0.0742

Stock Levels
62767 In stock
Attributes
  • D
    10.8 mm
  • H
    6.0 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66
Cover Caps 9.5 mm 12.0 mm Nylon 6/6 Natural

10115749

Price Range
£ 0.0728 - £ 0.07

Stock Levels
35750 In stock
Attributes
  • H
    10.5 mm
  • d1
    5.0 mm
  • Component Type
    Washer
  • Type
    Washer
  • Full Material
    High Density Polyethylene
Cover Caps 4.5 mm 12.0 mm 5.8 mm Brass Silver

10388747

Price Range
£ 3.7739 - £ 1.8568

Stock Levels
76 In stock
Attributes
  • D
    4.5 mm
  • H
    5.8 mm
  • Component Type
    Metal Screw Cap
  • Type
    3
  • Full Material
    Brass
Cover Caps 5.2 mm 19.0 mm 6.2 mm Brass Silver

10388785


Stock Levels
Request the lead time here
Attributes
  • D
    5.2 mm
  • H
    6.2 mm
  • Component Type
    Metal Screw Cap
  • Type
    3
  • Full Material
    Brass
Cover Caps 12.2 mm 4.0 mm Nylon or HDPE White

10116210

Price Range
£ 0.1516 - £ 0.146

Stock Levels
125750 In stock
Attributes
  • H
    4.0 mm
  • d1
    10.7 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    Polyamide 66
Cover Caps 10.8 mm 12.2 mm 5.9 mm PA Grey

10047767

Price Range
£ 0.0627 - £ 0.0615

Stock Levels
29436 In stock
Attributes
  • D
    10.8 mm
  • H
    5.9 mm
  • Component Type
    Cap
  • Type
    k1
  • Full Material
    Polyamide 66
Cover Caps 20.6 mm 10.2 mm Nylon or HDPE Black

10047941

Price Range
£ 0.1012 - £ 0.0992

Stock Levels
69070 In stock
Attributes
  • H
    10.2 mm
  • Component Type
    Cap
  • Type
    1
  • Full Material
    Polyamide 66
  • Colour
    Black
Cover Caps 18.8 mm 21.3 mm 12.0 mm PA Grey

10048078

Price Range
£ 0.1431 - £ 0.138

Stock Levels
599 In stock
Attributes
  • D
    18.8 mm
  • H
    12.0 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66