10388747
493060
| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 3.7739 |
| 100 - 999 | £ 1.8993 |
| 1000 + | £ 1.8568 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 4.5 mm |
|---|---|
| D | 0.177 in |
| H | 5.8 mm |
| H | 0.228 in |
| Component Type | Metal Screw Cap |
| Type | 3 |
| Full Material | Brass |
| Colour | Silver |
| Commodity Code | 7407219000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue