Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.
Material: HDPE, Brass, PA66, PA, Nylon or HDPE, LDPE Colour: Yellow, Silver, Natural, Black, Grey, Beige, White, Brown, Green, Blue, Violet, Red, Pink Series Code: SR1811, SR1889
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | H | D | Component Type | Full Material | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
Silver
|
0.244 in
6.2 mm
|
0.205 in
5.2 mm
|
Metal Screw Cap
|
Brass
|
3
|
|||
| Request the lead time here |
Silver
|
0.244 in
6.2 mm
|
0.205 in
5.2 mm
|
Metal Screw Cap
|
Brass
|
3
|
|||
| £ 0.0822 - £ 0.0837 | 500 In stock |
Brown
|
0.295 in
7.5 mm
|
0.583 in
14.8 mm
|
Cap
|
Polyamide 66
|
k1
|
||
| £ 0.0898 - £ 0.0917 | 26677 In stock |
Grey
|
0.354 in
9.0 mm
|
0.583 in
14.8 mm
|
Cap
|
Polyamide 66
|
2
|
||
| £ 0.0997 - £ 0.104 | 8450 In stock |
Grey
|
0.335 in
8.5 mm
|
0.583 in
14.8 mm
|
Cap
|
Polyamide 66
|
3
|
||
| £ 0.0997 - £ 0.104 | 19465 In stock |
White
|
0.335 in
8.5 mm
|
|
Cap
|
Polyamide 66
|
3
|
||
| £ 0.07 - £ 0.0728 | 43750 In stock |
Natural
|
0.413 in
10.5 mm
|
|
Washer
|
High Density Polyethylene
|
Washer
|
||
| £ 0.146 - £ 0.1516 | 228175 In stock |
Black
|
0.157 in
4.0 mm
|
|
Cap
|
Polyamide 66
|
2
|
||
| £ 0.0615 - £ 0.0627 | 4280 In stock |
White
|
0.232 in
5.9 mm
|
|
Cap
|
Polyamide 66
|
1
|
||
| £ 0.0742 - £ 0.0756 | 62767 In stock |
Grey
|
0.236 in
6.0 mm
|
0.425 in
10.8 mm
|
Cap
|
Polyamide 66
|
2
|
||
| £ 0.1743 - £ 0.1814 | 4563 In stock |
Grey
|
0.61 in
15.5 mm
|
0.945 in
24.0 mm
|
Cap
|
Polyamide 66
|
2
|
||
| £ 0.0822 - £ 0.0837 | 31570 In stock |
Grey
|
0.315 in
8.0 mm
|
0.504 in
12.8 mm
|
Cap
|
Polyamide 66
|
2
|
||
| £ 0.0997 - £ 0.104 | 26866 In stock |
Black
|
0.335 in
8.5 mm
|
|
Cap
|
Polyamide 66
|
3
|
||
| £ 0.0966 - £ 0.1006 | 20750 In stock |
White
|
0.205 in
5.2 mm
|
|
Cap
|
High Density Polyethylene
|
3
|
||
| £ 0.052 - £ 0.053 | 120 In stock |
White
|
0.169 in
4.3 mm
|
|
Cap
|
Low Density Polyethylene
|
1
|
||
| £ 0.0615 - £ 0.0627 | 21987 In stock |
Black
|
0.232 in
5.9 mm
|
|
Cap
|
Polyamide 66
|
1
|
||
| £ 0.0822 - £ 0.0856 | 2561 In stock |
Grey
|
0.244 in
6.2 mm
|
0.406 in
10.3 mm
|
Cap
|
Polyamide 66
|
3
|
||
| £ 0.0742 - £ 0.0756 | 9160 In stock |
Grey
|
0.256 in
6.5 mm
|
0.504 in
12.8 mm
|
Cap
|
Polyamide 66
|
k1
|
||
| £ 0.0822 - £ 0.0837 | Request the lead time here |
Grey
|
0.315 in
8.0 mm
|
0.504 in
12.8 mm
|
Cap
|
Polyamide 66
|
2
|
||
| 250 In stock |
Grey
|
0.276 in
7.0 mm
|
0.504 in
12.8 mm
|
Cap
|
Polyamide 66
|
3
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue