10048047
006206207601
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.0917 |
| 1000 + | £ 0.0898 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.583 in |
|---|---|
| D | 14.8 mm |
| H | 9.0 mm |
| H | 0.354 in |
| Component Type | Cap |
| Type | 2 |
| Full Material | Polyamide 66 |
| Colour | Grey |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue