Corner Protectors are designed to protect sharp, delicate corners during transit and storage. The design ensures a secure, snug fit that is easy to install and remove by simply pushing it into place. Commonly used in industrial, commercial and residential settings.
Material: LDPE, PP Colour: White, Black Series Code: SR1041
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | T | L | Colour | t | Material | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.2508 - £ 0.2508 | 14739 In stock |
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE - PIR
|
4
|
||
| £ 0.104 - £ 0.104 | 57225 In stock |
0.394 in
10.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1573 - £ 0.1573 | 67500 In stock |
0.866 in
22.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1386 - £ 0.1386 | 43592 In stock |
0.591 in
15.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.0972 - £ 0.0972 | 224000 In stock |
0.236 in
6.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1156 - £ 0.1156 | 52038 In stock |
0.472 in
12.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.17 - £ 0.17 | 2531 In stock |
1.181 in
30.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| 10082027 | £ 0.103 - £ 0.103 | 32331 In stock |
1.378 in
35.0 mm
|
2.165 in
55.0 mm
|
Black
|
0.591 in
15.0 mm
|
PP
|
5
|
|
| £ 0.54 - £ 0.5613 | 3097 In stock |
0.866 in
22.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE
|
3
|
||
| £ 0.5386 - £ 0.5598 | 1060 In stock |
0.591 in
15.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE
|
3
|
||
| £ 0.4139 - £ 0.4309 | 54 In stock |
0.472 in
12.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE
|
3
|
||
| £ 0.3742 - £ 0.3897 | 800 In stock |
0.236 in
6.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE
|
3
|
||
| £ 0.5924 - £ 0.6179 | 2957 In stock |
0.047 in
1.2 mm
|
1.26 in
32.0 mm
|
White
|
0.031 in
0.8 mm
|
LDPE
|
1
|
||
| £ 0.8731 - £ 0.9085 | 2288 In stock |
0.866 in
22.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE
|
2
|
||
| £ 0.4025 - £ 0.4195 | 714 In stock |
0.394 in
10.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE
|
3
|
||
| £ 0.5343 - £ 0.5556 | 475 In stock |
0.787 in
20.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE
|
3
|
||
| £ 0.669 - £ 0.6973 | Request the lead time here |
0.945 in
24.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE
|
3
|
||
| £ 0.6761 - £ 0.7044 | 395 In stock |
0.984 in
25.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE
|
3
|
||
| £ 0.428 - £ 0.4464 | 942 In stock |
0.157 in
4.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE
|
3
|
||
| £ 0.1431 - £ 0.1431 | 481730 In stock |
0.709 in
18.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue