10360866
208101100003
| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 0.6179 |
| 250 - 999 | £ 0.6052 |
| 1000 + | £ 0.5924 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| L | 1.26 in |
|---|---|
| L | 32.0 mm |
| T | 0.047 in |
| T | 1.2 mm |
| t | 0.031 in |
| t | 0.8 mm |
| Type | 1 |
| Style | Standard Protector |
| Colour | White |
| Material | LDPE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue