Corner Protectors are designed to protect sharp, delicate corners during transit and storage. The design ensures a secure, snug fit that is easy to install and remove by simply pushing it into place. Commonly used in industrial, commercial and residential settings.
Material: LDPE, PP Colour: White, Black Series Code: SR1041
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | T | L | Colour | t | Material | Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.5924 - £ 0.6179 | Request the lead time here |
0.047 in
1.2 mm
|
1.26 in
32.0 mm
|
White
|
0.031 in
0.8 mm
|
LDPE
|
1
|
||
112753 | £ 0.103 - £ 0.103 | Request the lead time here |
1.378 in
35.0 mm
|
2.165 in
55.0 mm
|
Black
|
0.591 in
15.0 mm
|
PP
|
5
|
|
£ 0.54 - £ 0.5613 | Request the lead time here |
0.866 in
22.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE
|
3
|
||
£ 0.4139 - £ 0.4309 | Request the lead time here |
0.472 in
12.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE
|
3
|
||
£ 0.428 - £ 0.4464 | Request the lead time here |
0.157 in
4.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE
|
3
|
||
£ 0.8051 - £ 0.8377 | 350 In stock |
1.339 in
34.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE
|
2
|
||
£ 0.7384 - £ 0.7696 | Request the lead time here |
1.496 in
38.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE
|
3
|
||
£ 1.0049 - £ 1.0474 | Request the lead time here |
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE
|
4
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue