Menu Search

Concealed Hinges - Screw-on

In stock

The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.

Series Code :SR5468

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Item Code Price range Availability Mounting Orientation Latch Material Overall Leaf Length Overall Width View
£ 5.5846 - £ 11.8532 Request the lead time here
Right & Left handed
Steel
41.0 mm
21.0 mm
£ 6.0098 - £ 11.6406 Request the lead time here
Right & Left handed
Steel
67.8 mm
23.5 mm
493581 £ 5.6697 - £ 11.428 Request the lead time here
Right & Left handed
Steel
67.8 mm
23.5 mm
£ 9.6876 - £ 9.6876 Request the lead time here
Right & Left handed
Stainless Steel
36.0 mm
22.5 mm
£ 48.2493 - £ 102.427 Request the lead time here
Right & Left handed
Stainless Steel
40.0 mm
£ 10.0354 - £ 21.288 16 In stock
Steel
52.0 mm
£ 28.3485 - £ 59.532 Request the lead time here
Left Handed
Steel
47.5 mm
30.3 mm
£ 4.8901 - £ 11.2685 Request the lead time here
Right & Left handed
Steel
100.0 mm
50.5 mm
£ 42.5228 - £ 89.298 Request the lead time here
Right & Left handed
Steel
47.5 mm
58.6 mm
£ 5.1452 - £ 10.923 Request the lead time here
Right & Left handed
Steel
41.0 mm
21.0 mm
£ 46.9594 - £ 99.663 Request the lead time here
Right & Left handed
Steel
55.0 mm
80.5 mm
497569 £ 28.3485 - £ 59.532 Request the lead time here
Opposite Hand
Steel
47.5 mm
30.2 mm
497575 £ 5.5846 - £ 11.8532 Request the lead time here
Right & Left handed
Steel
41.0 mm
21.0 mm
£ 12.3588 - £ 17.3024 Request the lead time here
35.6 mm
£ 6.4493 - £ 12.491 Request the lead time here
Right & Left handed
Steel
67.8 mm
23.5 mm
£ 7.5123 - £ 15.946 Request the lead time here
Right & Left handed
Stainless Steel
41.0 mm
21.0 mm
£ 23.7702 - £ 50.4162 2 In stock
Right & Left handed
Stainless Steel
104.5 mm
44.0 mm
£ 4.3948 - £ 6.8364 Request the lead time here
Universal
Steel
90.0 mm
28.0 mm
1501184 £ 4.5782 - £ 10.0457 Request the lead time here
Right & Left handed
Steel
40.0 mm
15.0 mm
£ 24.596 - £ 54.0037 Request the lead time here
Right & Left handed
Steel
44.0 mm
29.0 mm
  • of 3
Concealed Hinge 180 ° 41.0 mm 21.0 mm Steel

497576

Price Range
£ 11.8532 - £ 5.5846

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    15.0 mm
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Colour
    Natural
Concealed Hinge 120 ° 67.8 mm 23.5 mm Steel

493582

Price Range
£ 11.6406 - £ 6.0098

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    20.5 mm
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
  • Colour
    Natural
Concealed Hinge 120 ° 67.8 mm 23.5 mm Steel

493581

Price Range
£ 11.428 - £ 5.6697

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    17.5 mm
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
  • Colour
    Natural
Concealed Hinge 120 ° 36.0 mm 22.5 mm Stainless Steel

491921

Price Range
£ 9.6876 - £ 9.6876

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    18.0 mm
  • Overall Leaf Length
    36.0 mm
  • Overall Width
    22.5 mm
  • Colour
    Natural
  • Mounting Method
    Screw, Weld
Concealed Hinge 180 ° 240.0 mm 40.0 mm Stainless Steel

550053

Price Range
£ 102.427 - £ 48.2493

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    240.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
  • Mounting Method
    Screw On, Welded
Spring Hinges 150 ° 112.0 mm 52.0 mm Steel

550066

Price Range
£ 21.288 - £ 10.0354

Stock Levels
16 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    112.0 mm
  • Overall Width
    52.0 mm
  • Finish
    Nickel Plated
  • Commodity Code
    7326909890
Concealed Hinge 90 ° 47.5 mm 30.3 mm Steel

497568

Price Range
£ 59.532 - £ 28.3485

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    30.3 mm
  • Colour
    Natural
Concealed Hinge 180 ° 100.0 mm 50.5 mm Steel

497572

Price Range
£ 11.2685 - £ 4.8901

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    14.0 mm
  • Overall Leaf Length
    100.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    50.5 mm
Concealed Hinge 90 ° 47.5 mm 58.6 mm Steel

497570

Price Range
£ 89.298 - £ 42.5228

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    6.0 mm
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    58.6 mm
Concealed Hinge 180 ° 41.0 mm 21.0 mm Steel

497574

Price Range
£ 10.923 - £ 5.1452

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    15.0 mm
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Colour
    Natural
Concealed Hinge 110 ° 55.0 mm 80.5 mm Steel

497571

Price Range
£ 99.663 - £ 46.9594

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Leaf Length
    55.0 mm
  • Overall Length
    102.0 mm
  • Overall Width
    80.5 mm
  • Colour
    Natural
Concealed Hinge 90 ° 47.5 mm 30.2 mm Steel

497569

Price Range
£ 59.532 - £ 28.3485

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.8 mm
  • Offset Distance
    6.0 mm
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    30.2 mm
Concealed Hinge 180 ° 41.0 mm 21.0 mm Steel

497575

Price Range
£ 11.8532 - £ 5.5846

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    15.0 mm
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Colour
    Natural
Concealed Hinge 90 ° 35.6 mm

394E

Price Range
£ 17.3024 - £ 12.3588

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    20.2 mm
  • Overall Length
    118.9 mm
  • Overall Width
    35.6 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Concealed Hinge 120 ° 67.8 mm 23.5 mm Steel

493583

Price Range
£ 12.491 - £ 6.4493

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    23.9 mm
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
  • Colour
    Natural
Concealed Hinge 180 ° 41.0 mm 21.0 mm Stainless Steel

497578

Price Range
£ 15.946 - £ 7.5123

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    15.0 mm
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Colour
    Natural
Concealed Hinge 90 ° 104.5 mm 44.0 mm Stainless Steel

550065

Price Range
£ 50.4162 - £ 23.7702

Stock Levels
2 In stock
Attributes
  • Offset Distance
    6.0 mm
  • Overall Leaf Length
    104.5 mm
  • Overall Length
    106.0 mm
  • Overall Width
    44.0 mm
  • Colour
    Natural
Concealed Hinge 110 ° 90.0 mm 28.0 mm Steel

9956320

Price Range
£ 6.8364 - £ 4.3948

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Offset Distance
    24.5 mm
  • Overall Leaf Length
    90.0 mm
  • Overall Length
    107.0 mm
  • Overall Width
    28.0 mm
Concealed Hinge 100 ° 40.0 mm 15.0 mm Steel

1501184

Price Range
£ 10.0457 - £ 4.5782

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    16.0 mm
  • Overall Leaf Length
    40.0 mm
  • Overall Length
    80 mm
  • Overall Width
    15.0 mm
  • Colour
    Silver
Concealed Hinge 90 ° 44.0 mm 29.0 mm Steel

1501220

Price Range
£ 54.0037 - £ 24.596

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    18.0 mm
  • Overall Leaf Length
    44.0 mm
  • Overall Length
    44 mm
  • Overall Width
    29.0 mm
  • Colour
    Silver