Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.
Series Code :SR5468
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Rotation | Overall Length | Colour | Mounting Orientation | Latch Material | Overall Leaf Length | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10299999 | £ 25.4859 - £ 54.1437 | 60 In stock |
150
|
4.409 in
112.0 mm
|
Natural
|
Right & Left handed
|
Stainless Steel
|
|
2.047 in
52.0 mm
|
|
| £ 7.5123 - £ 15.946 | Request the lead time here |
180
|
3.228 in
82.0 mm
|
Natural
|
Right & Left handed
|
Stainless Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
||
| £ 23.7702 - £ 50.4162 | 222 In stock |
90
|
4.173 in
106.0 mm
|
Natural
|
Right & Left handed
|
Stainless Steel
|
4.114 in
104.5 mm
|
1.732 in
44.0 mm
|
||
| £ 5.5846 - £ 11.8532 | Request the lead time here |
180
|
3.228 in
82.0 mm
|
Natural
|
Right & Left handed
|
Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
||
| £ 6.0098 - £ 11.6406 | Request the lead time here |
120
|
4.961 in
126.0 mm
|
Natural
|
Right & Left handed
|
Steel
|
2.669 in
67.8 mm
|
0.925 in
23.5 mm
|
||
| 10273852 | £ 5.6697 - £ 11.428 | Request the lead time here |
120
|
4.961 in
126.0 mm
|
Natural
|
Universal
|
Steel
|
2.669 in
67.8 mm
|
0.925 in
23.5 mm
|
|
| Request the lead time here |
120
|
2.362 in
60.0 mm
|
Natural
|
Right & Left handed
|
Stainless Steel
|
1.417 in
36.0 mm
|
0.886 in
22.5 mm
|
|||
| £ 12.3588 - £ 17.3024 | 328 In stock |
90
|
4.681 in
118.9 mm
|
Black
|
Right & Left handed
|
ABS
|
3.276 in
83.2 mm
|
1.402 in
35.6 mm
|
||
| 10281192 | £ 5.5846 - £ 11.8532 | Request the lead time here |
180
|
3.228 in
82.0 mm
|
Natural
|
Right & Left handed
|
Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
|
| £ 28.3485 - £ 59.532 | Request the lead time here |
90
|
4.98 in
126.5 mm
|
Natural
|
Left Handed
|
Steel
|
1.87 in
47.5 mm
|
1.193 in
30.3 mm
|
||
| £ 4.8901 - £ 11.2685 | Request the lead time here |
180
|
3.937 in
100.0 mm
|
Natural
|
Right & Left handed
|
Steel
|
3.937 in
100.0 mm
|
1.988 in
50.5 mm
|
||
| 10281130 | £ 28.3485 - £ 59.532 | 49 In stock |
90
|
4.98 in
126.5 mm
|
Natural
|
Opposite Hand
|
Steel
|
1.87 in
47.5 mm
|
1.189 in
30.2 mm
|
|
| £ 5.1452 - £ 10.923 | Request the lead time here |
180
|
3.228 in
82.0 mm
|
Natural
|
Right & Left handed
|
Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
||
| £ 42.5228 - £ 89.298 | Request the lead time here |
90
|
4.98 in
126.5 mm
|
Natural
|
Right & Left handed
|
Steel
|
1.87 in
47.5 mm
|
2.307 in
58.6 mm
|
||
| £ 5.1452 - £ 10.923 | Request the lead time here |
180
|
3.228 in
82.0 mm
|
Natural
|
Right & Left handed
|
Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
||
| £ 46.9594 - £ 99.663 | Request the lead time here |
110
|
4.016 in
102.0 mm
|
Natural
|
Right & Left handed
|
Steel
|
2.165 in
55.0 mm
|
3.169 in
80.5 mm
|
||
| £ 6.4493 - £ 12.491 | Request the lead time here |
120
|
4.961 in
126.0 mm
|
Natural
|
Right & Left handed
|
Steel
|
2.669 in
67.8 mm
|
0.925 in
23.5 mm
|
||
| £ 10.0354 - £ 21.288 | 24 In stock |
150
|
4.409 in
112.0 mm
|
Natural
|
Right & Left handed
|
Steel
|
|
2.047 in
52.0 mm
|
||
| £ 48.2493 - £ 102.427 | Request the lead time here |
180
|
9.449 in
240.0 mm
|
Natural
|
Right & Left handed
|
Stainless Steel
|
|
1.575 in
40.0 mm
|
||
| Request the lead time here |
90
|
1.732 in
44 mm
|
Silver
|
Right & Left handed
|
Steel
|
1.732 in
44.0 mm
|
1.142 in
29.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue