Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.
Series Code :SR5468
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Rotation | Overall Length | Colour | Mounting Orientation | Latch Material | Overall Leaf Length | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 5.1452 - £ 10.923 | Request the lead time here |
180
|
3.228 in
82.0 mm
|
Natural
|
Right & Left handed
|
Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
||
| £ 5.1452 - £ 10.923 | Request the lead time here |
180
|
3.228 in
82.0 mm
|
Natural
|
Right & Left handed
|
Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
||
| £ 46.9594 - £ 99.663 | Request the lead time here |
110
|
4.016 in
102.0 mm
|
Natural
|
Right & Left handed
|
Steel
|
2.165 in
55.0 mm
|
3.169 in
80.5 mm
|
||
| 10281130 | £ 28.3485 - £ 59.532 | 49 In stock |
90
|
4.98 in
126.5 mm
|
Natural
|
Opposite Hand
|
Steel
|
1.87 in
47.5 mm
|
1.189 in
30.2 mm
|
|
| £ 42.5228 - £ 89.298 | Request the lead time here |
90
|
4.98 in
126.5 mm
|
Natural
|
Right & Left handed
|
Steel
|
1.87 in
47.5 mm
|
2.307 in
58.6 mm
|
||
| 10281192 | £ 5.5846 - £ 11.8532 | Request the lead time here |
180
|
3.228 in
82.0 mm
|
Natural
|
Right & Left handed
|
Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
|
| £ 28.3485 - £ 59.532 | Request the lead time here |
90
|
4.98 in
126.5 mm
|
Natural
|
Left Handed
|
Steel
|
1.87 in
47.5 mm
|
1.193 in
30.3 mm
|
||
| £ 4.8901 - £ 11.2685 | Request the lead time here |
180
|
3.937 in
100.0 mm
|
Natural
|
Right & Left handed
|
Steel
|
3.937 in
100.0 mm
|
1.988 in
50.5 mm
|
||
| £ 4.3948 - £ 6.8364 | 116 In stock |
110
|
4.213 in
107.0 mm
|
Natural
|
Right & Left handed
|
Zinc Plated Steel
|
3.543 in
90.0 mm
|
1.102 in
28.0 mm
|
||
| £ 14.0905 - £ 19.7267 | 200 In stock |
120
|
2.362 in
60.0 mm
|
Natural
|
Right & Left handed
|
304 Stainless Steel
|
2.559 in
65.0 mm
|
1.535 in
39.0 mm
|
||
| £ 1.5972 - £ 2.4845 | 188 In stock |
135
|
2.441 in
62.0 mm
|
Natural
|
Right Handed
|
304 Stainless Steel
|
2.362 in
60.0 mm
|
0.709 in
18.0 mm
|
||
| 20068752 | £ 1.2995 - £ 1.4438 | 225 In stock |
135
|
2.441 in
62.0 mm
|
Natural
|
Left Handed
|
Zinc Plated Steel
|
1.252 in
31.8 mm
|
0.63 in
16.0 mm
|
|
| £ 4.5899 - £ 6.4258 | 220 In stock |
135
|
2.559 in
65.0 mm
|
Natural
|
Right & Left handed
|
304 Stainless Steel
|
2.008 in
51.0 mm
|
1.28 in
32.5 mm
|
||
| £ 2.4104 - £ 3.7496 | Request the lead time here |
135
|
2.441 in
62.0 mm
|
Natural
|
Right Handed
|
304 Stainless Steel
|
1.252 in
31.8 mm
|
0.63 in
16.0 mm
|
||
| 20079390 | £ 1.8668 - £ 2.9039 | 1030 In stock |
135
|
2.559 in
65.0 mm
|
Natural
|
Right & Left handed
|
Zinc Plated Steel
|
2.008 in
51.0 mm
|
1.28 in
32.5 mm
|
|
| £ 11.3534 - £ 15.8947 | 252 In stock |
120
|
2.559 in
65.0 mm
|
Natural
|
Right & Left handed
|
304 Stainless Steel
|
2.008 in
51.0 mm
|
0.925 in
23.5 mm
|
||
| 20080037 | £ 6.6466 - £ 10.3391 | Request the lead time here |
90
|
4.213 in
107.0 mm
|
Grey
|
Right & Left handed
|
Stainless Steel
|
1.772 in
45.0 mm
|
1.102 in
28.0 mm
|
|
| 20080020 | £ 6.6466 - £ 10.3391 | 50 In stock |
90
|
4.213 in
107.0 mm
|
Grey
|
Right & Left handed
|
Stainless Steel
|
1.772 in
45.0 mm
|
1.102 in
28.0 mm
|
|
| £ 2.4104 - £ 3.7496 | 450 In stock |
135
|
2.441 in
62.0 mm
|
Natural
|
Left Handed
|
304 Stainless Steel
|
1.252 in
31.8 mm
|
0.63 in
16.0 mm
|
||
| 20068790 | £ 1.2995 - £ 1.4438 | 25 In stock |
135
|
2.441 in
62.0 mm
|
Natural
|
Right Handed
|
Zinc Plated Steel
|
1.252 in
31.8 mm
|
0.63 in
16.0 mm