Menu Search

Compression Springs

In stock

Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.

Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.

It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Stainless Steel, Carbon Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
341 results
Product SKUs information
Essentra Part Number Price range Availability Spring Rate Overall Length Load at Load Length Wire Diameter Approximate Solid Height Outside Diameter Full Material View
£ 2.8915 - £ 3.0333 Request the lead time here
6.91 Nmm
76.2 mm
167.96 N
2.4 mm
33.2 mm
18.3 mm
302 Stainless Steel
  • of 18
Compression Spring 18.3 mm 76.2 mm 6.91 Nmm

10638118

Price Range
£ 3.0333 - £ 2.8915

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    33.2 mm
  • Load at Load Length
    167.96 N
  • Loaded Length
    51.9 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    18.3 mm