Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Stainless Steel, Carbon Steel Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spring Rate | Overall Length | Load at Load Length | Wire Diameter | Approximate Solid Height | Outside Diameter | Full Material | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.3607 - £ 1.4316 | Request the lead time here |
0.35 Nmm
0.35 Nmm
|
1.75 in
44.45 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.272 in
6.9 mm
|
0.358 in
9.1 mm
|
302 Stainless Steel
|
||
| £ 1.4018 - £ 1.4741 | Request the lead time here |
4.95 Nmm
4.95 Nmm
|
1 in
25.4 mm
|
52.50 N
52.50 N
|
0.051 in
1.3 mm
|
0.445 in
11.3 mm
|
0.421 in
10.7 mm
|
302 Stainless Steel
|
||
| £ 1.3607 - £ 1.4316 | Request the lead time here |
0.83 Nmm
0.83 Nmm
|
0.81 in
20.57 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.15 in
3.8 mm
|
0.358 in
9.1 mm
|
302 Stainless Steel
|
||
| £ 1.4018 - £ 1.4741 | Request the lead time here |
2.70 Nmm
2.70 Nmm
|
0.88 in
22.35 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.28 in
7.1 mm
|
0.421 in
10.7 mm
|
302 Stainless Steel
|
||
| £ 1.4018 - £ 1.4741 | Request the lead time here |
1.36 Nmm
1.36 Nmm
|
1.75 in
44.45 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.5 in
12.7 mm
|
0.421 in
10.7 mm
|
302 Stainless Steel
|
||
| £ 1.3153 - £ 1.3834 | Request the lead time here |
6.20 Nmm
6.20 Nmm
|
1.12 in
28.45 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.701 in
17.8 mm
|
0.24 in
6.1 mm
|
302 Stainless Steel
|
||
| £ 1.3607 - £ 1.4316 | Request the lead time here |
1.20 Nmm
1.20 Nmm
|
0.56 in
14.22 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.122 in
3.1 mm
|
0.358 in
9.1 mm
|
302 Stainless Steel
|
||
| £ 1.4018 - £ 1.4741 | Request the lead time here |
4.96 Nmm
4.96 Nmm
|
0.5 in
12.7 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.189 in
4.8 mm
|
0.421 in
10.7 mm
|
302 Stainless Steel
|
||
| 10425145 | £ 1.3607 - £ 1.4316 | Request the lead time here |
1.08 Nmm
1.08 Nmm
|
0.62 in
15.75 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.13 in
3.3 mm
|
0.358 in
9.1 mm
|
302 Stainless Steel
|
|
| £ 1.3607 - £ 1.4316 | Request the lead time here |
0.71 Nmm
0.71 Nmm
|
0.88 in
22.35 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.161 in
4.1 mm
|
0.358 in
9.1 mm
|
302 Stainless Steel
|
||
| £ 1.3607 - £ 1.4316 | Request the lead time here |
0.50 Nmm
0.50 Nmm
|
1.25 in
31.75 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.213 in
5.4 mm
|
0.358 in
9.1 mm
|
302 Stainless Steel
|
||
| £ 1.3153 - £ 1.3834 | Request the lead time here |
9.34 Nmm
9.34 Nmm
|
0.752 in
19.1 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.5 in
12.7 mm
|
0.24 in
6.1 mm
|
302 Stainless Steel
|
||
| £ 1.3153 - £ 1.3834 | Request the lead time here |
7.01 Nmm
7.01 Nmm
|
1 in
25.4 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.63 in
16.0 mm
|
0.24 in
6.1 mm
|
302 Stainless Steel
|
||
| £ 1.3153 - £ 1.3834 | Request the lead time here |
4.45 Nmm
4.45 Nmm
|
1.5 in
38.1 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.933 in
23.7 mm
|
0.24 in
6.1 mm
|
302 Stainless Steel
|
||
| £ 1.1963 - £ 1.2997 | Request the lead time here |
0.61 Nmm
0.61 Nmm
|
3 in
76.2 mm
|
26.69 N
26.69 N
|
0.043 in
1.1 mm
|
0.587 in
14.9 mm
|
0.598 in
15.2 mm
|
Carbon Steel
|
||
| £ 1.7434 - £ 1.8993 | Request the lead time here |
23.74 Nmm
23.74 Nmm
|
0.88 in
22.35 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
0.508 in
12.9 mm
|
0.598 in
15.2 mm
|
Carbon Steel
|
||
| £ 1.7434 - £ 1.8993 | Request the lead time here |
10.73 Nmm
10.73 Nmm
|
1.75 in
44.45 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
0.827 in
21.0 mm
|
0.598 in
15.2 mm
|
Carbon Steel
|
||
| £ 1.7434 - £ 1.8993 | Request the lead time here |
6.58 Nmm
6.58 Nmm
|
2.75 in
69.85 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
1.197 in
30.4 mm
|
0.598 in
15.2 mm
|
Carbon Steel
|
||
| £ 1.7434 - £ 1.8993 | Request the lead time here |
4.75 Nmm
4.75 Nmm
|
3.75 in
95.25 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
1.563 in
39.7 mm
|
0.598 in
15.2 mm
|
Carbon Steel
|
||
| £ 1.1963 - £ 1.2997 | Request the lead time here |
0.91 Nmm
0.91 Nmm
|
2.25 in
57.15 mm
|
26.69 N
26.69 N
|
0.043 in
1.1 mm
|
0.437 in
11.1 mm
|
0.598 in
15.2 mm
|
Carbon Steel
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue