| Quantity | Unit price |
|---|---|
| 30 - 299 | £ 1.4316 |
| 300 + | £ 1.3607 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Approximate Solid Height | 6.9 mm |
|---|---|
| Approximate Solid Height | 0.272 in |
| Load at Load Length | 9.70 N |
| Load at Load Length | 9.70 N |
| Loaded Length | 16.6 mm |
| Loaded Length | 0.654 in |
| Maximum Application Temperature | 446 °F |
| Maximum Application Temperature | 230 °C |
| Outside Diameter | 9.1 mm |
| Outside Diameter | 0.358 in |
| Overall Length | 44.45 mm |
| Overall Length | 1.75 in |
| Spring Rate | 0.35 Nmm |
| Spring Rate | 0.35 Nmm |
| Wire Diameter | 0.7 mm |
| Wire Diameter | 0.028 in |
| Full Material | 302 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue