Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Stainless Steel, Carbon Steel Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spring Rate | Overall Length | Load at Load Length | Wire Diameter | Approximate Solid Height | Outside Diameter | Full Material | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10415436 | £ 1.7434 - £ 1.8993 | Request the lead time here |
20.35 Nmm
20.35 Nmm
|
1 in
25.4 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
0.551 in
14.0 mm
|
0.598 in
15.2 mm
|
Carbon Steel
|
|
| £ 1.7434 - £ 1.8993 | Request the lead time here |
9.28 Nmm
9.28 Nmm
|
2 in
50.8 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
0.921 in
23.4 mm
|
0.598 in
15.2 mm
|
Carbon Steel
|
||
| £ 1.7434 - £ 1.8993 | Request the lead time here |
6.01 Nmm
6.01 Nmm
|
3 in
76.2 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
1.287 in
32.7 mm
|
0.598 in
15.2 mm
|
Carbon Steel
|
||
| £ 1.1963 - £ 1.2997 | Request the lead time here |
0.81 Nmm
0.81 Nmm
|
2.5 in
63.5 mm
|
26.69 N
26.69 N
|
0.043 in
1.1 mm
|
0.472 in
12.0 mm
|
0.598 in
15.2 mm
|
Carbon Steel
|
||
| £ 1.7434 - £ 1.8993 | Request the lead time here |
12.75 Nmm
12.75 Nmm
|
1.5 in
38.1 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
0.736 in
18.7 mm
|
0.598 in
15.2 mm
|
Carbon Steel
|
||
| £ 2.0269 - £ 2.2112 | Request the lead time here |
9.12 Nmm
9.12 Nmm
|
2.75 in
69.85 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
1.217 in
30.9 mm
|
0.72 in
18.3 mm
|
Carbon Steel
|
||
| £ 1.7434 - £ 1.8993 | Request the lead time here |
4.45 Nmm
4.45 Nmm
|
4 in
101.6 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
1.657 in
42.1 mm
|
0.598 in
15.2 mm
|
Carbon Steel
|
||
| £ 1.4883 - £ 1.5591 | Request the lead time here |
1.97 Nmm
1.97 Nmm
|
0.25 in
6.35 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.094 in
2.4 mm
|
0.181 in
4.6 mm
|
302 Stainless Steel
|
||
| £ 1.7434 - £ 1.8993 | Request the lead time here |
15.67 Nmm
15.67 Nmm
|
1.25 in
31.75 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
0.646 in
16.4 mm
|
0.598 in
15.2 mm
|
Carbon Steel
|
||
| £ 1.7434 - £ 1.8993 | Request the lead time here |
7.30 Nmm
7.30 Nmm
|
2.5 in
63.5 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
1.102 in
28.0 mm
|
0.598 in
15.2 mm
|
Carbon Steel
|
||
| £ 1.7434 - £ 1.8993 | Request the lead time here |
8.16 Nmm
8.16 Nmm
|
2.25 in
57.15 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
1.012 in
25.7 mm
|
0.598 in
15.2 mm
|
Carbon Steel
|
||
| £ 1.7434 - £ 1.8993 | 30 In stock |
37.23 Nmm
37.23 Nmm
|
0.62 in
15.75 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
0.413 in
10.5 mm
|
0.598 in
15.2 mm
|
Carbon Steel
|
||
| £ 1.6725 - £ 1.8143 | 60 In stock |
9.79 Nmm
9.79 Nmm
|
1.25 in
31.75 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.587 in
14.9 mm
|
0.72 in
18.3 mm
|
Carbon Steel
|
||
| £ 1.4883 - £ 1.5591 | Request the lead time here |
0.98 Nmm
0.98 Nmm
|
0.5 in
12.7 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.146 in
3.7 mm
|
0.181 in
4.6 mm
|
302 Stainless Steel
|
||
| £ 1.6725 - £ 1.8143 | Request the lead time here |
3.19 Nmm
3.19 Nmm
|
3.5 in
88.9 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
1.295 in
32.9 mm
|
0.72 in
18.3 mm
|
Carbon Steel
|
||
| £ 2.0269 - £ 2.2112 | Request the lead time here |
28.86 Nmm
28.86 Nmm
|
1 in
25.4 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
0.583 in
14.8 mm
|
0.72 in
18.3 mm
|
Carbon Steel
|
||
| 10234297 | £ 1.4883 - £ 1.5591 | Request the lead time here |
0.60 Nmm
0.60 Nmm
|
0.752 in
19.1 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.209 in
5.3 mm
|
0.181 in
4.6 mm
|
302 Stainless Steel
|
|
| £ 1.6725 - £ 1.8143 | Request the lead time here |
18.12 Nmm
18.12 Nmm
|
0.752 in
19.1 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.429 in
10.9 mm
|
0.72 in
18.3 mm
|
Carbon Steel
|
||
| £ 2.0269 - £ 2.2112 | Request the lead time here |
12.91 Nmm
12.91 Nmm
|
2 in
50.8 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
0.945 in
24.0 mm
|
0.72 in
18.3 mm
|
Carbon Steel
|
||
| £ 1.6725 - £ 1.8143 | Request the lead time here |
6.71 Nmm
6.71 Nmm
|
1.75 in
44.45 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.744 in
18.9 mm
|
0.72 in
18.3 mm
|
Carbon Steel
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue