Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Stainless Steel, Carbon Steel Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spring Rate | Overall Length | Load at Load Length | Wire Diameter | Approximate Solid Height | Outside Diameter | Full Material | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.192 - £ 1.2955 | Request the lead time here |
1.17 Nmm
1.17 Nmm
|
0.5 in
12.7 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.146 in
3.7 mm
|
0.181 in
4.6 mm
|
Carbon Steel
|
||
| £ 1.192 - £ 1.2955 | Request the lead time here |
0.72 Nmm
0.72 Nmm
|
0.752 in
19.1 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.209 in
5.3 mm
|
0.181 in
4.6 mm
|
Carbon Steel
|
||
| £ 1.192 - £ 1.2955 | 120 In stock |
0.40 Nmm
0.40 Nmm
|
1.38 in
35.05 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.331 in
8.4 mm
|
0.181 in
4.6 mm
|
Carbon Steel
|
||
| £ 1.0418 - £ 1.1311 | Request the lead time here |
1.30 Nmm
1.30 Nmm
|
0.31 in
7.87 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.087 in
2.2 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
| £ 1.0418 - £ 1.1311 | Request the lead time here |
0.68 Nmm
0.68 Nmm
|
0.56 in
14.22 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.118 in
3.0 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
| £ 1.0418 - £ 1.1311 | Request the lead time here |
0.46 Nmm
0.46 Nmm
|
0.81 in
20.57 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.15 in
3.8 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
| £ 1.0418 - £ 1.1311 | Request the lead time here |
0.25 Nmm
0.25 Nmm
|
1.5 in
38.1 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.232 in
5.9 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
| £ 1.0574 - £ 1.1509 | Request the lead time here |
21.54 Nmm
21.54 Nmm
|
0.44 in
11.18 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.311 in
7.9 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
| £ 1.0574 - £ 1.1509 | Request the lead time here |
13.13 Nmm
13.13 Nmm
|
0.69 in
17.53 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.441 in
11.2 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
| 10437575 | £ 1.0574 - £ 1.1509 | Request the lead time here |
8.93 Nmm
8.93 Nmm
|
0.94 in
23.88 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.598 in
15.2 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
|
| £ 1.0574 - £ 1.1509 | Request the lead time here |
5.95 Nmm
5.95 Nmm
|
1.38 in
35.05 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.846 in
21.5 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
| £ 1.192 - £ 1.2955 | Request the lead time here |
1.37 Nmm
1.37 Nmm
|
0.44 in
11.18 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.13 in
3.3 mm
|
0.181 in
4.6 mm
|
Carbon Steel
|
||
| £ 1.192 - £ 1.2955 | Request the lead time here |
0.81 Nmm
0.81 Nmm
|
0.69 in
17.53 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.189 in
4.8 mm
|
0.181 in
4.6 mm
|
Carbon Steel
|
||
| £ 1.192 - £ 1.2955 | Request the lead time here |
2.00 Nmm
2.00 Nmm
|
0.31 in
7.87 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.102 in
2.6 mm
|
0.181 in
4.6 mm
|
Carbon Steel
|
||
| £ 1.192 - £ 1.2955 | Request the lead time here |
1.00 Nmm
1.00 Nmm
|
0.56 in
14.22 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.161 in
4.1 mm
|
0.181 in
4.6 mm
|
Carbon Steel
|
||
| £ 1.0574 - £ 1.1509 | Request the lead time here |
3.57 Nmm
3.57 Nmm
|
2.25 in
57.15 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
1.315 in
33.4 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
| £ 1.0985 - £ 1.1948 | Request the lead time here |
1.30 Nmm
1.30 Nmm
|
0.62 in
15.75 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.13 in
3.3 mm
|
0.358 in
9.1 mm
|
Carbon Steel
|
||
| £ 1.0985 - £ 1.1948 | Request the lead time here |
0.86 Nmm
0.86 Nmm
|
0.88 in
22.35 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.161 in
4.1 mm
|
0.358 in
9.1 mm
|
Carbon Steel
|
||
| Request the lead time here |
0.60 Nmm
0.60 Nmm
|
1.25 in
31.75 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.213 in
5.4 mm
|
0.358 in
9.1 mm
|
Carbon Steel
|
|||
| £ 1.124 - £ 1.2218 | Request the lead time here |
5.95 Nmm
5.95 Nmm
|
0.5 in
12.7 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.189 in
4.8 mm
|
0.421 in
10.7 mm
|
Carbon Steel