| Quantity | Unit price |
|---|---|
| 30 - 149 | £ 1.1509 |
| 150 - 299 | £ 1.0928 |
| 300 + | £ 1.0574 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Approximate Solid Height | 11.2 mm |
|---|---|
| Approximate Solid Height | 0.441 in |
| Load at Load Length | 64.01 N |
| Load at Load Length | 64.01 N |
| Loaded Length | 0.5 in |
| Loaded Length | 12.7 mm |
| Maximum Application Temperature | 120 °C |
| Maximum Application Temperature | 248 °F |
| Outside Diameter | 0.24 in |
| Outside Diameter | 6.1 mm |
| Overall Length | 17.53 mm |
| Overall Length | 0.69 in |
| Spring Rate | 13.13 Nmm |
| Spring Rate | 13.13 Nmm |
| Wire Diameter | 1.1 mm |
| Wire Diameter | 0.043 in |
| Full Material | Carbon Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue