Menu Search

Compression Springs

In stock

Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.

Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.

It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Stainless Steel, Carbon Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
341 results
Product SKUs information
Essentra Part Number Price range Availability Spring Rate Overall Length Load at Load Length Wire Diameter Approximate Solid Height Outside Diameter Full Material View
£ 1.3706 - £ 1.7543 Request the lead time here
2.36 Nmm
6.35 mm
7.83 N
0.5 mm
2.4 mm
4.6 mm
Carbon Steel
£ 1.192 - £ 1.2955 Request the lead time here
1.17 Nmm
12.7 mm
7.83 N
0.5 mm
3.7 mm
4.6 mm
Carbon Steel
£ 1.192 - £ 1.2955 Request the lead time here
2.00 Nmm
7.87 mm
7.83 N
0.5 mm
2.6 mm
4.6 mm
Carbon Steel
£ 1.192 - £ 1.2955 Request the lead time here
1.00 Nmm
14.22 mm
7.83 N
0.5 mm
4.1 mm
4.6 mm
Carbon Steel
£ 1.192 - £ 1.2955 Request the lead time here
0.72 Nmm
19.1 mm
7.83 N
0.5 mm
5.3 mm
4.6 mm
Carbon Steel
£ 1.192 - £ 1.2955 120 In stock
0.40 Nmm
35.05 mm
7.83 N
0.5 mm
8.4 mm
4.6 mm
Carbon Steel
£ 1.0418 - £ 1.1311 Request the lead time here
1.30 Nmm
7.87 mm
5.69 N
0.5 mm
2.2 mm
6.1 mm
Carbon Steel
£ 1.0418 - £ 1.1311 Request the lead time here
0.68 Nmm
14.22 mm
5.69 N
0.5 mm
3.0 mm
6.1 mm
Carbon Steel
£ 1.0418 - £ 1.1311 Request the lead time here
0.46 Nmm
20.57 mm
5.69 N
0.5 mm
3.8 mm
6.1 mm
Carbon Steel
£ 1.0418 - £ 1.1311 Request the lead time here
0.25 Nmm
38.1 mm
5.69 N
0.5 mm
5.9 mm
6.1 mm
Carbon Steel
Request the lead time here
0.61 Nmm
15.75 mm
5.69 N
0.5 mm
3.2 mm
6.1 mm
Carbon Steel
10234068 £ 1.192 - £ 1.2955 Request the lead time here
0.65 Nmm
22.35 mm
7.83 N
0.5 mm
5.8 mm
4.6 mm
Carbon Steel
£ 1.192 - £ 1.2955 Request the lead time here
0.37 Nmm
38.1 mm
7.83 N
0.5 mm
9.0 mm
4.6 mm
Carbon Steel
£ 1.0418 - £ 1.1311 Request the lead time here
1.03 Nmm
9.65 mm
5.69 N
0.5 mm
2.4 mm
6.1 mm
Carbon Steel
£ 1.124 - £ 1.2218 Request the lead time here
13.38 Nmm
12.7 mm
63.03 N
1.3 mm
7.2 mm
10.7 mm
Carbon Steel
£ 1.124 - £ 1.2218 Request the lead time here
5.94 Nmm
25.4 mm
63.03 N
1.3 mm
11.3 mm
10.7 mm
Carbon Steel
£ 1.124 - £ 1.2218 Request the lead time here
2.80 Nmm
50.8 mm
63.03 N
1.3 mm
19.5 mm
10.7 mm
Carbon Steel
£ 1.1509 - £ 1.2515 330 In stock
3.68 Nmm
15.75 mm
34.70 N
1.1 mm
4.9 mm
12.2 mm
Carbon Steel
£ 1.1509 - £ 1.2515 Request the lead time here
1.75 Nmm
31.75 mm
34.70 N
1.1 mm
8.1 mm
12.2 mm
Carbon Steel
£ 1.192 - £ 1.2955 Request the lead time here
0.89 Nmm
15.75 mm
7.83 N
0.5 mm
4.5 mm
4.6 mm
Carbon Steel
  • of 18
Compression Spring 4.6 mm 6.35 mm 2.36 Nmm

10419748

Price Range
£ 1.7543 - £ 1.3706

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    2.4 mm
  • Load at Load Length
    7.83 N
  • Loaded Length
    3.1 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    4.6 mm
Compression Spring 4.6 mm 12.7 mm 1.17 Nmm

10437438

Price Range
£ 1.2955 - £ 1.192

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    3.7 mm
  • Load at Load Length
    7.83 N
  • Loaded Length
    6.1 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    4.6 mm
Compression Spring 4.6 mm 7.87 mm 2.00 Nmm

10437421

Price Range
£ 1.2955 - £ 1.192

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    2.6 mm
  • Load at Load Length
    7.83 N
  • Loaded Length
    4.0 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    4.6 mm
Compression Spring 4.6 mm 14.22 mm 1.00 Nmm

10234051

Price Range
£ 1.2955 - £ 1.192

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    4.1 mm
  • Load at Load Length
    7.83 N
  • Loaded Length
    6.4 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    4.6 mm
Compression Spring 4.6 mm 19.1 mm 0.72 Nmm

10422151

Price Range
£ 1.2955 - £ 1.192

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    5.3 mm
  • Load at Load Length
    7.83 N
  • Loaded Length
    8.2 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    4.6 mm
Compression Spring 4.6 mm 35.05 mm 0.40 Nmm

10421697

Price Range
£ 1.2955 - £ 1.192

Stock Levels
120 In stock
Attributes
  • Approximate Solid Height
    8.4 mm
  • Load at Load Length
    7.83 N
  • Loaded Length
    15.6 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    4.6 mm
Compression Spring 6.1 mm 7.87 mm 1.30 Nmm

10423004

Price Range
£ 1.1311 - £ 1.0418

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    2.2 mm
  • Load at Load Length
    5.69 N
  • Loaded Length
    3.5 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring 6.1 mm 14.22 mm 0.68 Nmm

10437483

Price Range
£ 1.1311 - £ 1.0418

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    3.0 mm
  • Load at Load Length
    5.69 N
  • Loaded Length
    5.9 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring 6.1 mm 20.57 mm 0.46 Nmm

10421833

Price Range
£ 1.1311 - £ 1.0418

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    3.8 mm
  • Load at Load Length
    5.69 N
  • Loaded Length
    8.1 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring 6.1 mm 38.1 mm 0.25 Nmm

10421994

Price Range
£ 1.1311 - £ 1.0418

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    5.9 mm
  • Load at Load Length
    5.69 N
  • Loaded Length
    14.9 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring 6.1 mm 15.75 mm 0.61 Nmm

10334980


Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    3.2 mm
  • Load at Load Length
    5.69 N
  • Loaded Length
    6.4 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring 4.6 mm 22.35 mm 0.65 Nmm

10234068

Price Range
£ 1.2955 - £ 1.192

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    5.8 mm
  • Load at Load Length
    7.83 N
  • Loaded Length
    10.3 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    4.6 mm
Compression Spring 4.6 mm 38.1 mm 0.37 Nmm

10437469

Price Range
£ 1.2955 - £ 1.192

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    9.0 mm
  • Load at Load Length
    7.83 N
  • Loaded Length
    16.8 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    4.6 mm
Compression Spring 6.1 mm 9.65 mm 1.03 Nmm

10424308

Price Range
£ 1.1311 - £ 1.0418

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    2.4 mm
  • Load at Load Length
    5.69 N
  • Loaded Length
    4.1 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring 10.7 mm 12.7 mm 13.38 Nmm

10415801

Price Range
£ 1.2218 - £ 1.124

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    7.2 mm
  • Load at Load Length
    63.03 N
  • Loaded Length
    8.0 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    10.7 mm
Compression Spring 10.7 mm 25.4 mm 5.94 Nmm

10437797

Price Range
£ 1.2218 - £ 1.124

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    11.3 mm
  • Load at Load Length
    63.03 N
  • Loaded Length
    14.8 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    10.7 mm
Compression Spring 10.7 mm 50.8 mm 2.80 Nmm

10437827

Price Range
£ 1.2218 - £ 1.124

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    19.5 mm
  • Load at Load Length
    63.03 N
  • Loaded Length
    28.4 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    10.7 mm
Compression Spring 12.2 mm 15.75 mm 3.68 Nmm

10424957

Price Range
£ 1.2515 - £ 1.1509

Stock Levels
330 In stock
Attributes
  • Approximate Solid Height
    4.9 mm
  • Load at Load Length
    34.70 N
  • Loaded Length
    6.3 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    12.2 mm
Compression Spring 12.2 mm 31.75 mm 1.75 Nmm

10437841

Price Range
£ 1.2515 - £ 1.1509

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    8.1 mm
  • Load at Load Length
    34.70 N
  • Loaded Length
    11.9 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    12.2 mm
Compression Spring 4.6 mm 15.75 mm 0.89 Nmm

10437445

Price Range
£ 1.2955 - £ 1.192

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    4.5 mm
  • Load at Load Length
    7.83 N
  • Loaded Length
    7.0 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    4.6 mm