Menu Search

Compression Spring 4.6 mm 15.75 mm 0.89 Nmm

This compression spring is made from carbon steel - music wire, closed-end wire compression springs. It is 15.75 mm | 0.62 in long, with a 4.57 mm | 0.18 in outside diameter and 0.89 Nm spring rate. The music wire is not recommended for applications where temperature exceeds 121 °.C. The tolerances are Load P ±10% and Spring Rate R ±10%.
Essentra Part Number:

10437445

Manufacturer Part Number:

1217039

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 £ 1.2955
150 - 299 £ 1.2303
300 + £ 1.192
Standard pack: 30

Order in multiple of 30

Total price:

£ 38.87

30 x £ 1.2955

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Approximate Solid Height 4.5 mm
Load at Load Length 7.83 N
Loaded Length 7.0 mm
Maximum Application Temperature 120 °C
Outside Diameter 4.6 mm
Overall Length 15.75 mm
Spring Rate 0.89 Nmm
Wire Diameter 0.5 mm
Full Material Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us