Menu Search

Compression Latches - Adjustable

In stock

Adjustable Compression Latches featuring a wide grip range with adjustable screws. The latch provides good compression and is available in a choice of pre-set compression options including 4mm and 6mm, for improved noise isolation. The latch has noise-dampening properties and offers better sealing under vibration and shock conditions.
Used in applications where environmental factors such as temperature fluctuations, or gasket wear, can impact sealing effectiveness. Resistant to temperatures between -50C up to +80 C. Commonly used in industries like industrial enclosures.

The range features latches with a quarter-turn cam operation and a choice of locking and non-locking options.

  • Latch rated per DIN-EN 61373.
  • Cams and driver keys are sold separately.
Material: , Stainless Steel Colour: , Black, Chrome Series Code: SR640, SR5547, SR5027, SR040, SR6413

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
145 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Housing Height Mounting Orientation Latch Material Head Height Head Diameter Key Type View
£ 4.0927 - £ 4.5475 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
8.0 mm Square Key
£ 5.1159 - £ 5.6844 50 In stock
70.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
£ 4.0927 - £ 4.5475 10 In stock
70.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
8.0 mm Square Key
£ 5.1159 - £ 5.6844 50 In stock
70.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
3.0 mm Double Bit Key
£ 4.236 - £ 6.5893 27 In stock
32.0 mm
6.0 mm
30.0 mm
£ 12.0656 - £ 16.8918 200 In stock
32.0 mm
6.0 mm
30.0 mm
£ 11.7713 - £ 16.4798 447 In stock
32.0 mm
6.0 mm
30.0 mm
£ 4.0927 - £ 4.5475 149 In stock
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
3.0 mm Double Bit Key
£ 3.5393 - £ 3.9325 50 In stock
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
8.0 mm Square Key
£ 3.5393 - £ 3.9325 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
3.0 mm Double Bit Key
£ 4.0927 - £ 4.5475 31 In stock
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
3.0 mm Double Bit Key
£ 4.0927 - £ 4.5475 50 In stock
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
8.0 mm Square Key
20081317 £ 12.3714 - £ 17.32 14 In stock
32.0 mm
6.0 mm
30.0 mm
£ 4.236 - £ 6.5893 108 In stock
32.0 mm
6.0 mm
30.0 mm
£ 4.0927 - £ 4.5475 50 In stock
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
£ 4.0927 - £ 4.5475 50 In stock
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
£ 11.5673 - £ 21.1638 50 In stock
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
8.0 mm Square Key
20049362 £ 5.1159 - £ 5.6844 122 In stock
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
3.0 mm Double Bit Key
£ 3.4196 - £ 5.3194 72 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
£ 12.5124 - £ 17.5174 176 In stock
32.0 mm
6.0 mm
30.0 mm
  • of 8
Compression Latch 8.0 mm Square Key Steel

20049492

Price Range
£ 4.5475 - £ 4.0927

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Triangle Key Steel

20049423

Price Range
£ 5.6844 - £ 5.1159

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Square Key Steel

20049508

Price Range
£ 4.5475 - £ 4.0927

Stock Levels
10 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 3.0 mm Double Bit Key

20049331

Price Range
£ 5.6844 - £ 5.1159

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Square

20081126

Price Range
£ 6.5893 - £ 4.236

Stock Levels
27 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch Die Cast Zinc

20081287

Price Range
£ 16.8918 - £ 12.0656

Stock Levels
200 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch Slotted

20081744

Price Range
£ 16.4798 - £ 11.7713

Stock Levels
447 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch 3.0 mm Double Bit Key

20049386

Price Range
£ 4.5475 - £ 4.0927

Stock Levels
149 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Square Key Steel

20049560

Price Range
£ 3.9325 - £ 3.5393

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 3.0 mm Double Bit Key

20049324

Price Range
£ 3.9325 - £ 3.5393

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 3.0 mm Double Bit Key

20049379

Price Range
£ 4.5475 - £ 4.0927

Stock Levels
31 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Square Key Steel

20049539

Price Range
£ 4.5475 - £ 4.0927

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Die Cast Zinc

20081317

Price Range
£ 17.32 - £ 12.3714

Stock Levels
14 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch 8.0 mm Hexagonal

20081409

Price Range
£ 6.5893 - £ 4.236

Stock Levels
108 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch 7.0 mm Triangle Key Steel

20049430

Price Range
£ 4.5475 - £ 4.0927

Stock Levels
50 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Triangle Key

20049478

Price Range
£ 4.5475 - £ 4.0927

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Square Key Steel

20049577

Price Range
£ 21.1638 - £ 11.5673

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 3.0 mm Double Bit Key

20049362

Price Range
£ 5.6844 - £ 5.1159

Stock Levels
122 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Tubular Key 85.0 mm

20119676

Price Range
£ 5.3194 - £ 3.4196

Stock Levels
72 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Square

20119584

Price Range
£ 17.5174 - £ 12.5124

Stock Levels
176 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090