Menu Search

Compression Latches - Adjustable

In stock

Adjustable Compression Latches featuring a wide grip range with adjustable screws. The latch provides good compression and is available in a choice of pre-set compression options including 4mm and 6mm, for improved noise isolation. The latch has noise-dampening properties and offers better sealing under vibration and shock conditions.
Used in applications where environmental factors such as temperature fluctuations, or gasket wear, can impact sealing effectiveness. Resistant to temperatures between -50C up to +80 C. Commonly used in industries like industrial enclosures.

The range features latches with a quarter-turn cam operation and a choice of locking and non-locking options.

  • Latch rated per DIN-EN 61373.
  • Cams and driver keys are sold separately.
Material: , Stainless Steel Colour: , Black, Chrome Series Code: SR640, SR5547, SR5027, SR040, SR6413

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
145 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Housing Height Mounting Orientation Latch Material Head Height Head Diameter Key Type View
20081317 £ 12.3714 - £ 17.32 14 In stock
32.0 mm
6.0 mm
30.0 mm
£ 4.236 - £ 6.5893 108 In stock
32.0 mm
6.0 mm
30.0 mm
£ 3.4196 - £ 5.3194 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
£ 12.2122 - £ 17.0971 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
£ 12.2122 - £ 17.0971 80 In stock
32.0 mm
6.0 mm
30.0 mm
£ 12.0656 - £ 16.8918 20 In stock
32.0 mm
6.0 mm
30.0 mm
£ 2.356 - £ 3.665 250 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
£ 12.3714 - £ 17.32 99 In stock
32.0 mm
6.0 mm
30.0 mm
£ 4.0927 - £ 6.3665 74 In stock
32.0 mm
6.0 mm
30.0 mm
£ 4.0927 - £ 4.5475 31 In stock
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
3.0 mm Double Bit Key
£ 4.0927 - £ 4.5475 50 In stock
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
8.0 mm Square Key
£ 12.0656 - £ 16.8918 600 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
£ 4.0927 - £ 4.5475 50 In stock
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
£ 12.5124 - £ 17.5174 133 In stock
32.0 mm
6.0 mm
30.0 mm
£ 4.0927 - £ 6.3665 50 In stock
32.0 mm
6.0 mm
30.0 mm
£ 12.6842 - £ 17.7579 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
£ 12.5948 - £ 17.6328 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
£ 12.5948 - £ 17.6328 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
£ 4.236 - £ 6.5893 53 In stock
32.0 mm
6.0 mm
30.0 mm
£ 3.4196 - £ 5.3194 45 In stock
32.0 mm
6.0 mm
30.0 mm
  • of 8
Compression Latch Die Cast Zinc

20081317

Price Range
£ 17.32 - £ 12.3714

Stock Levels
14 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch 8.0 mm Hexagonal

20081409

Price Range
£ 6.5893 - £ 4.236

Stock Levels
108 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Slotted 40.0 - 57.0 mm Die Cast Zinc

20081706

Price Range
£ 5.3194 - £ 3.4196

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch 8.0 mm Hexagonal 40.0 - 57.0 mm Die Cast Zinc

20081355

Price Range
£ 17.0971 - £ 12.2122

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Die Cast Zinc

20081249

Price Range
£ 17.0971 - £ 12.2122

Stock Levels
80 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch 8.0 mm Hexagonal

20081393

Price Range
£ 16.8918 - £ 12.0656

Stock Levels
20 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch Tubular Key 58.0 mm

20081812

Price Range
£ 3.665 - £ 2.356

Stock Levels
250 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Wing Knob 67.5 - 85.0 mm Die Cast Zinc

20081959

Price Range
£ 17.32 - £ 12.3714

Stock Levels
99 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Die Cast Zinc

20081102

Price Range
£ 6.3665 - £ 4.0927

Stock Levels
74 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch 3.0 mm Double Bit Key

20049379

Price Range
£ 4.5475 - £ 4.0927

Stock Levels
31 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Square Key Steel

20049539

Price Range
£ 4.5475 - £ 4.0927

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Tubular Key 72.0 mm Steel

20081850

Price Range
£ 16.8918 - £ 12.0656

Stock Levels
600 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Triangle Key Steel

20049430

Price Range
£ 4.5475 - £ 4.0927

Stock Levels
50 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Triangle 40.0 - 57.0 mm Die Cast Zinc

20081232

Price Range
£ 17.5174 - £ 12.5124

Stock Levels
133 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch Slotted

20081768

Price Range
£ 6.3665 - £ 4.0927

Stock Levels
50 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Wing Knob 67.5 - 85.0 mm Die Cast Zinc

20081942

Price Range
£ 17.7579 - £ 12.6842

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch 7.0 mm Triangle 53.5 - 71.0 mm Die Cast Zinc

20081270

Price Range
£ 17.6328 - £ 12.5948

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch 8.0 mm Hexagonal

20081379

Price Range
£ 17.6328 - £ 12.5948

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch 8.0 mm Square

20081447

Price Range
£ 6.5893 - £ 4.236

Stock Levels
53 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Die Cast Zinc

20081713

Price Range
£ 5.3194 - £ 3.4196

Stock Levels
45 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000