Menu Search

Compression Latch Wing Knob 67.5 - 85.0 mm Die Cast Zinc

Compression Latch has a wide grip range with adjustable screw. Ideal for applications that require better sealing under vibration conditions. Provides good compression and noise dampening.
Essentra Part Number:

20081959

Manufacturer Part Number:

0404129403E

99 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 17.32
50 + £ 12.3714
Standard pack: 50

Order any quantity

Total price:

£ 17.32

1 x £ 17.32

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Head Diameter 30.0 mm
Head Height 6.0 mm
Housing Height 32.0 mm
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us