These Linear Ball Bushings are used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis, allowing for accurate positioning and motion control. Composed of a housing with a row of 4-6 round ball circuits housed in a cage.
There are three types in this product group:
Their design allows for smooth and precise linear motion, provides low-friction movement and minimises wear and tear. It can withstand temperatures from -20C to +80C. Ideal for use in applications such as automotive equipment, punching presses, and printing machines.
Material: Stainless Steel, Steel Series Code: SRL1713, SRL1709, SRL1712, SRL1706
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | Material | d1 tol. h6 | d2 tol. h6 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 34.6902 - £ 49.5516 | Request the lead time here |
45.8
|
Stainless Steel
|
12.0
|
22.0
|
57.0
|
Long Version
|
||
| £ 10.149 - £ 14.5044 | Request the lead time here |
22.9
|
Steel
|
12.0
|
22.0
|
32.0
|
Closed
|
||
| £ 27.4278 - £ 39.1782 | Request the lead time here |
22.9
|
Stainless Steel
|
12.0
|
22.0
|
32.0
|
Closed
|
||
| £ 80.8962 - £ 115.566 | Request the lead time here |
82.0
|
Stainless Steel
|
25.0
|
40.0
|
112.0
|
Long Version
|
||
| £ 24.9594 - £ 35.649 | Request the lead time here |
31.5
|
Stainless Steel
|
20.0
|
32.0
|
45.0
|
Closed
|
||
| £ 70.6044 - £ 100.8678 | Request the lead time here |
61.0
|
Stainless Steel
|
20.0
|
32.0
|
80.0
|
Long Version
|
||
| £ 90.9228 - £ 129.8868 | Request the lead time here |
82.0
|
Stainless Steel
|
25.0
|
40.0
|
112.0
|
Long Version
|
||
| £ 52.5402 - £ 75.0516 | Request the lead time here |
44.1
|
Stainless Steel
|
25.0
|
40.0
|
58.0
|
Closed
|
||
| £ 31.212 - £ 44.5944 | Request the lead time here |
60.6
|
Steel
|
40.0
|
62.0
|
80.0
|
Closed
|
||
| £ 87.8118 - £ 125.4396 | Request the lead time here |
121.2
|
Steel
|
40.0
|
62.0
|
154.0
|
Double Length
|
||
| £ 197.4006 - £ 281.9994 | Request the lead time here |
170.0
|
Steel
|
60.0
|
90.0
|
211.0
|
Double Length
|
||
| £ 17.4624 - £ 24.939 | Request the lead time here |
44.1
|
Steel
|
25.0
|
25.0
|
40.0
|
Closed
|
||
| £ 45.9714 - £ 65.6778 | Request the lead time here |
82.0
|
Steel
|
25.0
|
40.0
|
112.0
|
Double Length
|
||
| £ 8.5782 - £ 12.2604 | Request the lead time here |
16.5
|
Steel
|
8.0
|
16.0
|
25.0
|
Closed
|
||
| £ 30.2124 - £ 43.1664 | Request the lead time here |
33.0
|
Stainless Steel
|
8.0
|
16.0
|
45.0
|
Long Version
|
||
| £ 14.6268 - £ 20.8998 | Request the lead time here |
13.5
|
Stainless Steel
|
6.0
|
12.0
|
19.0
|
Closed
|
||
| £ 18.207 - £ 26.01 | Request the lead time here |
13.5
|
Stainless Steel
|
6.0
|
12.0
|
19.0
|
Closed
|
||
| £ 21.1446 - £ 30.2022 | Request the lead time here |
22.0
|
Stainless Steel
|
10.0
|
19.0
|
29.0
|
Closed
|
||
| £ 7.6296 - £ 10.8936 | Request the lead time here |
13.5
|
Steel
|
6.0
|
12.0
|
19.0
|
Closed
|
||
| £ 79.2642 - £ 113.2404 | Request the lead time here |
52.1
|
Stainless Steel
|
30.0
|
47.0
|
68.0
|
Closed
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue