These Linear Ball Bushings are used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis, allowing for accurate positioning and motion control. Composed of a housing with a row of 4-6 round ball circuits housed in a cage.
There are three types in this product group:
Their design allows for smooth and precise linear motion, provides low-friction movement and minimises wear and tear. It can withstand temperatures from -20C to +80C. Ideal for use in applications such as automotive equipment, punching presses, and printing machines.
Material: Stainless Steel, Steel Series Code: SRL1713, SRL1709, SRL1712, SRL1706
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | Material | d1 tol. h6 | d2 tol. h6 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 24.9594 - £ 35.649 | Request the lead time here |
31.5
|
Stainless Steel
|
20.0
|
32.0
|
45.0
|
Closed
|
||
| £ 56.5998 - £ 80.8554 | Request the lead time here |
61.0
|
Stainless Steel
|
20.0
|
32.0
|
80.0
|
Long Version
|
||
| £ 9.0372 - £ 12.9132 | Request the lead time here |
14.5
|
Steel
|
5.0
|
12.0
|
22.0
|
Closed
|
||
| £ 22.3584 - £ 31.9362 | Request the lead time here |
52.1
|
Steel
|
30.0
|
47.0
|
68.0
|
Closed
|
||
| £ 35.904 - £ 51.2958 | Request the lead time here |
31.5
|
Stainless Steel
|
20.0
|
32.0
|
45.0
|
Closed
|
||
| £ 13.0968 - £ 18.7068 | Request the lead time here |
31.5
|
Steel
|
20.0
|
2.0
|
45.0
|
Closed
|
||
| £ 31.212 - £ 44.5944 | Request the lead time here |
60.6
|
Steel
|
40.0
|
62.0
|
80.0
|
Closed
|
||
| £ 56.406 - £ 80.58 | Request the lead time here |
104.2
|
Steel
|
30.0
|
47.0
|
123.0
|
Double Length
|
||
| £ 129.5196 - £ 185.028 | Request the lead time here |
155.2
|
Steel
|
50.0
|
75.0
|
192.0
|
Double Length
|
||
| £ 90.9228 - £ 129.8868 | Request the lead time here |
82.0
|
Stainless Steel
|
25.0
|
40.0
|
112.0
|
Long Version
|
||
| £ 50.745 - £ 72.4914 | Request the lead time here |
49.8
|
Stainless Steel
|
16.0
|
26.0
|
70.0
|
Long Version
|
||
| £ 29.6922 - £ 42.4218 | Request the lead time here |
61.0
|
Steel
|
20.0
|
32.0
|
80.0
|
Double Length
|
||
| £ 30.5694 - £ 43.6662 | Request the lead time here |
44.1
|
Stainless Steel
|
25.0
|
40.0
|
58.0
|
Closed
|
||
| £ 27.4278 - £ 39.1782 | Request the lead time here |
22.9
|
Stainless Steel
|
12.0
|
22.0
|
32.0
|
Closed
|
||
| £ 19.3188 - £ 27.591 | Request the lead time here |
22.9
|
Stainless Steel
|
12.0
|
22.0
|
32.0
|
Closed
|
||
| £ 43.35 - £ 61.9344 | Request the lead time here |
45.8
|
Stainless Steel
|
12.0
|
22.0
|
57.0
|
Long Version
|
||
| £ 40.6674 - £ 58.0992 | Request the lead time here |
49.8
|
Stainless Steel
|
16.0
|
26.0
|
70.0
|
Long Version
|
||
| £ 19.839 - £ 28.3356 | Request the lead time here |
45.8
|
Steel
|
12.0
|
22.0
|
57.0
|
Double Length
|
||
| £ 33.3234 - £ 47.6034 | Request the lead time here |
24.9
|
Stainless Steel
|
16.0
|
26.0
|
36.0
|
Closed
|
||
| £ 11.1792 - £ 15.9732 | Request the lead time here |
24.9
|
Steel
|
16.0
|
26.0
|
36.0
|
Closed
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue