20156039
20156039
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 54.0906 |
| 10 - 19 | £ 48.6846 |
| 20 - 49 | £ 45.9816 |
| 50 - 99 | £ 43.2684 |
| 100 + | £ 37.8624 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Type | Long Version |
|---|---|
| Ball Cage Material | Stainless Steel |
| d1 tol. h6 | 8.0 |
| d2 tol. h6 | 16.0 |
| l1 | 45.0 |
| l2 | 33.0 |
| l3 | 1.10 |
| d3 | 15.2 |
| No. of ball circuits | 4.0 |
| Dyn. load C max. N | 430.0 |
| Static load C0 max. N | 780.0 |
| Weight g | 31.0 |
| Material | Stainless Steel |
| Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue