20155377
20155377
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 27.591 |
| 10 - 19 | £ 24.837 |
| 20 - 49 | £ 23.4498 |
| 50 - 99 | £ 22.0728 |
| 100 + | £ 19.3188 |
| Type | Closed |
|---|---|
| Ball Cage Material | Resin |
| d1 tol. h6 | 12.0 |
| d2 tol. h6 | 22.0 |
| l1 | 32.0 |
| l2 | 22.9 |
| l3 | 1.30 |
| d3 | 21.0 |
| No. of ball circuits | 4.0 |
| Dyn. load C max. N | 410.0 |
| Static load C0 max. N | 590.0 |
| Weight g | 41.0 |
| Material | Stainless Steel |
| Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue