Menu Search

Clevis Retention Clips

In production

These Clevis Retention Clips are used to hold a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.

It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place and preventing unintentional disconnection, resulting in a neat, compact assembly. The steel material ensures longevity and the capacity to withstand large weights, as well as resistance to wear and corrosion.

It is simple to install and detach from the clevis joint. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.

  • It holds a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.
  • The steel material ensures longevity and the capacity to withstand large weights, also resistant to wear and corrosion.
  • It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place.
Material: 303 Stainless Steel, Igumid G, Steel Series Code: SRR3438, SRR3437, SRR3435

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Item Code Price range Availability Clevis Size d1 tol. h11 h1 Material h3 h2 l1 View
£ 0.3978 - £ 0.5719 Request the lead time here
5x20
5.0
20.0
Steel
29.0
33.0
12.0
£ 0.357 - £ 0.5072 Request the lead time here
4x8
4.0
8.0
Steel
15.0
19.0
9.0
£ 0.4998 - £ 0.7122 Request the lead time here
8x16
8.0
16.0
Steel
31.0
38.0
19.0
£ 0.8568 - £ 1.2302 Request the lead time here
12x24
12.0
24.0
Steel
46.0
55.0
28.0
£ 0.7854 - £ 1.122 Request the lead time here
4x8
4.0
8.0
Igumid G
15.0
19.0
9.5
£ 1.2546 - £ 1.7914 Request the lead time here
16x32
16.0
32.0
Steel
62.0
72.0
36.0
£ 0.7854 - £ 1.122 Request the lead time here
5x10
5.0
10.0
Igumid G
19.0
23.0
12.0
£ 0.357 - £ 0.5072 Request the lead time here
5x10
5.0
10.0
Steel
19.0
23.0
12.0
£ 0.6834 - £ 0.982 Request the lead time here
10x40
10.0
40.0
Steel
59.0
66.0
23.0
£ 3.9984 - £ 5.7087 Request the lead time here
14x56
14.0
56.0
Steel
82.0
92.0
31.0
£ 1.1016 - £ 1.5755 Request the lead time here
8x32
8.0
32.0
Steel
47.0
53.0
19.0
£ 1.071 - £ 1.5324 Request the lead time here
14x28
14.0
28.0
Steel
52.0
62.0
31.0
£ 0.9282 - £ 1.326 Request the lead time here
8x16
8.0
16.0
Igumid G
30.0
35.5
19.0
£ 0.3978 - £ 0.5611 Request the lead time here
6x12
6.0
12.0
Steel
23.0
28.0
14.0
£ 0.3978 - £ 0.5719 Request the lead time here
6x24
6.0
24.0
Steel
35.0
40.0
14.0
£ 0.5202 - £ 0.7446 Request the lead time here
10x20
10.0
20.0
Steel
39.0
46.0
23.0
£ 0.8568 - £ 1.2194 Request the lead time here
12x48
12.0
48.0
Steel
71.0
79.0
28.0
£ 3.8046 - £ 5.4281 Request the lead time here
20x40
20.0
40.0
Steel
72.0
88.0
44.0
£ 1.3566 - £ 1.938 Request the lead time here
12x24
12.0
24.0
Igumid G
45.0
53.0
28.0
£ 0.8466 - £ 1.2036 Request the lead time here
6x12
6.0
12.0
Igumid G
23.0
27.0
14.0
  • of 2
Clevis Retention Clip 5x20 5.0 20.0 Steel

20212193

Price Range
£ 0.5719 - £ 0.3978

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x20
  • d1 tol. h11
    5.0
  • h1
    20.0
  • h2
    33.0
  • h3
    29.0
Clevis Retention Clip 4x8 4.0 8.0 Steel

20212179

Price Range
£ 0.5072 - £ 0.357

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    4x8
  • d1 tol. h11
    4.0
  • h1
    8.0
  • h2
    19.0
  • h3
    15.0
Clevis Retention Clip 8x16 8.0 16.0 Steel

20212223

Price Range
£ 0.7122 - £ 0.4998

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • d1 tol. h11
    8.0
  • h1
    16.0
  • h2
    38.0
  • h3
    31.0
Clevis Retention Clip 12x24 12.0 24.0 Steel

20212261

Price Range
£ 1.2302 - £ 0.8568

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • d1 tol. h11
    12.0
  • h1
    24.0
  • h2
    55.0
  • h3
    46.0
Clevis Retention Clip 4x8 4.0 8.0 Igumid G

20212339

Price Range
£ 1.122 - £ 0.7854

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    4x8
  • d1 tol. h11
    4.0
  • h1
    8.0
  • h2
    19.0
  • h3
    15.0
Clevis Retention Clip 16x32 16.0 32.0 Steel

20212308

Price Range
£ 1.7914 - £ 1.2546

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • d1 tol. h11
    16.0
  • h1
    32.0
  • h2
    72.0
  • h3
    62.0
Clevis Retention Clip 5x10 5.0 10.0 Igumid G

20212346

Price Range
£ 1.122 - £ 0.7854

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • d1 tol. h11
    5.0
  • h1
    10.0
  • h2
    23.0
  • h3
    19.0
Clevis Retention Clip 5x10 5.0 10.0 Steel

20212186

Price Range
£ 0.5072 - £ 0.357

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • d1 tol. h11
    5.0
  • h1
    10.0
  • h2
    23.0
  • h3
    19.0
Clevis Retention Clip 10x40 10.0 40.0 Steel

20212254

Price Range
£ 0.982 - £ 0.6834

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • d1 tol. h11
    10.0
  • h1
    40.0
  • h2
    66.0
  • h3
    59.0
Clevis Retention Clip 14x56 14.0 56.0 Steel

20212292

Price Range
£ 5.7087 - £ 3.9984

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • d1 tol. h11
    14.0
  • h1
    56.0
  • h2
    92.0
  • h3
    82.0
Clevis Retention Clip 8x32 8.0 32.0 Steel

20212230

Price Range
£ 1.5755 - £ 1.1016

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • d1 tol. h11
    8.0
  • h1
    32.0
  • h2
    53.0
  • h3
    47.0
Clevis Retention Clip 14x28 14.0 28.0 Steel

20212285

Price Range
£ 1.5324 - £ 1.071

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x28
  • d1 tol. h11
    14.0
  • h1
    28.0
  • h2
    62.0
  • h3
    52.0
Clevis Retention Clip 8x16 8.0 16.0 Igumid G

20212377

Price Range
£ 1.326 - £ 0.9282

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • d1 tol. h11
    8.0
  • h1
    16.0
  • h2
    35.5
  • h3
    30.0
Clevis Retention Clip 6x12 6.0 12.0 Steel

20212209

Price Range
£ 0.5611 - £ 0.3978

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x12
  • d1 tol. h11
    6.0
  • h1
    12.0
  • h2
    28.0
  • h3
    23.0
Clevis Retention Clip 6x24 6.0 24.0 Steel

20212216

Price Range
£ 0.5719 - £ 0.3978

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x24
  • d1 tol. h11
    6.0
  • h1
    24.0
  • h2
    40.0
  • h3
    35.0
Clevis Retention Clip 10x20 10.0 20.0 Steel

20212247

Price Range
£ 0.7446 - £ 0.5202

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • d1 tol. h11
    10.0
  • h1
    20.0
  • h2
    46.0
  • h3
    39.0
Clevis Retention Clip 12x48 12.0 48.0 Steel

20212278

Price Range
£ 1.2194 - £ 0.8568

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • d1 tol. h11
    12.0
  • h1
    48.0
  • h2
    79.0
  • h3
    71.0
Clevis Retention Clip 20x40 20.0 40.0 Steel

20212322

Price Range
£ 5.4281 - £ 3.8046

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • d1 tol. h11
    20.0
  • h1
    40.0
  • h2
    88.0
  • h3
    72.0
Clevis Retention Clip 12x24 12.0 24.0 Igumid G

20212391

Price Range
£ 1.938 - £ 1.3566

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • d1 tol. h11
    12.0
  • h1
    24.0
  • h2
    53.0
  • h3
    45.0
Clevis Retention Clip 6x12 6.0 12.0 Igumid G

20212360

Price Range
£ 1.2036 - £ 0.8466

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x12
  • d1 tol. h11
    6.0
  • h1
    12.0
  • h2
    27.0
  • h3
    23.0