20212179
20212179
| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 0.5072 |
| 100 - 249 | £ 0.459 |
| 250 - 749 | £ 0.408 |
| 750 + | £ 0.357 |
| Clevis Size | 4x8 |
|---|---|
| d1 tol. h11 | 4.0 |
| h1 | 8.0 |
| h2 | 19.0 |
| h3 | 15.0 |
| h4 | 4.0 |
| l1 | 9.0 |
| l2 | 11.0 |
| Weight g | 2.0 |
| Finish | Zinc Plated |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue