20215651
20215651
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 6.3444 |
| 50 - 99 | £ 5.0796 |
| 100 - 199 | £ 4.7634 |
| 200 - 499 | £ 4.437 |
| 500 - 999 | £ 4.1208 |
| 1000 + | £ 3.8046 |
| Clevis Size | 12x24 |
|---|---|
| Thread hand | Right Hand |
| Thread Type | Coarse |
| d1 tol. H9 | 12.0 |
| l1 ±0.5 | 24.0 |
| d2 | M12 |
| d3 | 20.0 |
| l2 ±0.5 | 62.0 |
| l3 | 48.0 |
| l4 | 18.0 |
| w1 tol. B13 | 12.0 |
| w2 | 12.0 |
| w3 tol. h11 | 24.0 |
| w4 | 24.0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue